BGA925L6 BOARD

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The BGA725L6 is a Silicon Germanium Low Noise Amplifier for Global Navigation Satellite Systems (GNSS) in the range from 1550 MHz to 1615 MHz. The LNA provides 15.8 dB gain and down to 0.75 dB noise figure in the application.

Summary of Features:

• Insertion power gain: 15.8 dB
• High out-of-band 3rd-order intercept point at input: +7 dBm
• High 1dB-compression point: -5 dBm
• Low noise figure: 0.65 dB
• Low current consumption: 4.8 mA
• Operating frequencies: 1550 - 1615 MHz
• Supply voltage: 1.5 V to 3.6 V
• Digital on/off switch (1V logic high level)
• Ultra small TSLP-6-2 leadless package ( 0.7 x 1.1 mm2) with a low height of 0.4mm
• B7HF Silicon Germanium technology
• RF output internally matched to 50 Ω
• Only 1 external SMD component necessary
• 2kV HBM ESD protection (including AI-pin)
• Pb-free (RoHS compliant) package


Parametric BGA925L6 BOARD
Gain   15.8dB 
P-1dB (in)   -5
I   4.8mA 
Frequency   1550 - 1615 MHz
NF   0.75dB 
Applications   LNA for Navigaton Applications
Sales Product Name BGA925L6 BOARD
OPN BGA925L6BOARDTOBO1
Product Status on request
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon