BGA924N6 BOARD

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The  BGA924N6 is a Silicon Germanium Low Noise Amplifier for Global Navigation Satellite Systems (GNSS) in the range from 1550 MHz to 1615 MHz. The LNA provides 16.2 dB gain and down to 0.7 dB noise figure in the application.

Summary of Features:

• High insertion power gain: 16.2 dB
• Out-of-band input 3rd order intercept point: +10dBm
• Input 1 dB compression point: -5 dBm
• Low noise figure in the application
• Low current consumption: 4.8 mA
• Operating frequencies: 1550 - 1615 MHz
• Supply voltage: 1.5 V to 3.3 V
• Digital on/off switch (1V logic high level)
• Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2) with a low height of 0.4mm
• B7HF Silicon Germanium technology
• RF output internally matched to 50 Ω
• Only 1 external SMD component necessary
• 2kV HBM ESD protection (including AI-pin)
• Pb-free (RoHS compliant) package


Buy online

Parametric BGA924N6 BOARD
Gain   16.2dB 
P-1dB (in)   -5
I   4.9mA 
Frequency   1550 - 1615 MHz
NF   0.7dB 
Applications   LNA for Navigaton Applications
Sales Product Name BGA924N6 BOARD
OPN BGA924N6BOARDTOBO1
Product Status on request
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon