LTE / 3G LNAs

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Low Noise Amplifier MMICs for mobile cellular systems: UMTS, HSPA/+ and LTE

Infineon  3G/4G LNA MMICs (Monolithic Microwave Integrated Circuit) are designed to optimize the sensitivity of mobile cellular systems. This allows to extend the area of highest data traffic for UMTS, HSPA, HSPA + and LTE also distant from the next basestation and enables highest network efficiency by reduced transmission power and lowest bit error rates. The MMICs contain gain-switching, biasing and matching circuitry and thus allowing an easy implementation into the RF design. A wide variety of solutions from single to quad LNAs in very small standard IC packages optimized for the standard cellular frequency bands addresses the individual customer needs. Highly linear LNAs with bypass enable MIMO (Multiple-Input/ Multiple-Output) reception also on the main path with high power transmit signals. Infineon LNAs are used in many reference designs of chipset vendors but can also be found in customized solutions to compensate losses from the antenna to the transceiver in complex multi-band frond end implementations or long signal lines from distributed antennas - or to improve the own system performance beyond the standard.

Customer benefits:

  • Low NF, high linearity and low current consumption that enhances the signal receiving sensitivity and improves data transfer rate
  • Have Pin-to-pin compatible families that products can easily be implemented in new project based on same PCB design
  • Smallest package in the industry, increased system integration and reduce the product power consumption.
  • No bond wires that avoid the interference caused by bond wires and further reduce the product dimension
  • High linearity LNAs for use in transmit path (MIMO systems)

 


Product OPN Product Status Order Online Packages Green Frequency Gain P-1dB (in) I
Matching Results: 6                  
descending ascending           descending ascending descending ascending descending ascending descending ascending
BGA7H1N6  

BGA7H1N6E6327XTSA1

active and preferred

 

 

PG-TSNP-6

2300 - 2690
12.5 dB
-1
4.7 mA
BGA 7L1N6  

BGA7L1N6E6327XTSA1

active and preferred

 

 

PG-TSNP-6

728 - 960 MHz
13.3 dB
-2
4.4 mA
BGA7M1N6  

BGA7M1N6E6327XTSA1

active and preferred

 

 

PG-TSNP-6

1805 - 2200
13.0 dB
-3
4.4 mA
Evaluation Board
EVAL BGA7L1N6  

EVALBGA7L1N6TOBO1

on request

Buy online

--

728 - 960 MHz
13.3 dB
-3
4.5 mA
-
EVAL BGA7H1N6  

EVALBGA7H1N6TOBO1

on request

Buy online

--

2300-2690 MHz
12.5 dB
-4
-
4.7 mA
EVAL BGA7M1N6  

EVALBGA7M1N6TOBO1

on request

Buy online

--

1700 - 2200 MHz
13.0 dB
-3
4.4 mA
-

Application Notes

Title Size Date Version
507 KB 10 May 2011

Product Brochure

Title Size Date Version
2.5 MB 08 Jun 2016 01_00
2.5 MB 20 Jan 2017 01_00
3.2 MB 12 Jun 2016 01_00

Product Brief

Title Size Date Version
214 KB 11 Jul 2014

Evaluation Boards

Board Family Description Status
EVAL BGA7L1N6 RF LNA
  • BGA7L1N6
on request
EVAL BGA7H1N6 RF LNA
  • BGA7H1N6
on request
EVAL BGA7M1N6 RF LNA
  • BGA7M1N6
on request

PCB Design Data

Title Size Date Version
481 KB 22 Oct 2013 01_00
50 KB 22 Oct 2013 01_00
9 KB 22 Oct 2013 01_00
55 KB 22 Oct 2013 01_00

Simulation Tool

Title Size Date Version
807 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00
809 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00
809 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00
807 B 17 Oct 2016 01_00

Simulation Models

Title Size Date Version
6.2 MB 11 Dec 2015 02_00
5.9 MB 26 Oct 2015 02_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon