HiRel Radiation Hard PowerMOS Transistor

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Based on the unique Infineon CoolMOS™ Technology the radiation hard PowerMOS Transiotors are worldwide benchmark for 250V devices in radiation hardness and electrical performance. The TID hardness is specified up to 100krad (300 krad on request) and SEE was tested up to LET55 with Xe and LET84 with Au ions.

With the extremely low specific R DS(on), and comfortable Save Operation Area (SOA) concerning SEE Infineon now offers best in class Radiation Hard PowerMOS transistors for all kinds of Space and Avionic applications.

On request the Radiation Hard PowerMOS could also be delivered as qualified bare die.

 

  25CS12JR_internet     25CS54AR_internet


  


Product OPN Product Status Order Online Packages Comments VDS RDS (on) QG ID
Matching Results: 28                  
descending ascending         descending ascending descending ascending descending ascending descending ascending descending ascending
BUY15CS23J-01(ES)  

 

active and preferred

 

 

--

Package SMD0.5
150V
55.0 mΩ
25.0 nC
23.0 A
BUY15CS23J-01(P)  

 

active and preferred

 

 

--

Package SMD0.5
150V
55.0 mΩ
25.0 nC
23.0 A
BUY15CS23K-01(ES)  

 

active and preferred

 

 

--

Package TO257AA (DGS)
150V
55.0 mΩ
25.0 nC
23.0 A
BUY15CS23K-01(P)  

 

active and preferred

 

 

--

Package TO257AA (DSG)
150V
55.0 mΩ
25.0 nC
23.0 A
BUY15CS45B-01(ES)  

 

active and preferred

 

 

--

Package TO254AAA
150V
23.0 mΩ
75.0 nC
57.0 A
BUY15CS45B-01(P)  

 

active and preferred

 

 

--

Package TO254AAA
150V
23.0 mΩ
75.0 nC
57.0 A
BUY15CS57A-01(ES)  

 

active and preferred

 

 

--

Package SMD2
150V
9.0 mΩ
160.0 nC
57.0 A
BUY15CS57A-01(P)  

 

active and preferred

 

 

--

Package SMD2
150V
9.0 mΩ
160.0 nC
57.0 A
BUY25CS54A-01 (ES)  

 

active and preferred

 

 

--

Package SMD2
250V
25.0 mΩ
180.0 nC
54.0 A
BUY25CS54A-01 (P)  

 

active and preferred

 

 

--

Package SMD2
250V
25.0 mΩ
180.0 nC
54.0 A
BUY25CS12J-01 (ES)  

 

active and preferred

 

 

--

Package SMD05
250V
100.0 mΩ
42.0 nC
12.4 A
BUY25CS12J-01 (P)  

 

active and preferred

 

 

--

Package SMD05
250V
100.0 mΩ
42.0 nC
12.4 A
BUY10CS12J-01 (ES)  

 

not for new design

 

 

--

Package SMD05
100V
100.0 mΩ
42.0 nC
12.4 A
BUY10CS12J-01 (P)  

 

not for new design

 

 

--

Package SMD05
100V
100.0 mΩ
42.0 nC
12.4 A
BUY25CS45B-01 (ES)  

 

active and preferred

 

 

--

Package TO254AA
250V
45.0 mΩ
100.0 nC
45.0 A
BUY25CS45B-01 (P)  

 

active and preferred

 

 

--

Package TO254AA
250V
45.0 mΩ
100.0 nC
45.0 A
BUY25CS12K-01 (ES)  

 

active and preferred

 

 

--

Package TO257AA with pinning DGS
250V
120.0 mΩ
42.0 nC
12.4 A
BUY25CS12K-01 (P)  

 

active and preferred

 

 

--

Package TO257AA with pinning GDS
250V
120.0 mΩ
42.0 nC
12.4 A
BUY25CS12K-11 (ES)  

 

active and preferred

 

 

--

Package TO257AA with pinning DGS
250V
120.0 mΩ
42.0 nC
12.4 A
BUY25CS12K-11 (P)  

 

active and preferred

 

 

--

Package TO257AA with pinning GDS
250V
120.0 mΩ
42.0 nC
12.4 A
CHIP L5461A(ES)  

 

active and preferred

 

 

--

Chip of BUY15CS57A
150V
23.0 mΩ
75.0 nC
57.0 A
CHIP L5461A(P)  

 

active and preferred

 

 

--

Chip of BUY15CS57A
150V
23.0 mΩ
75.0 nC
57.0 A
CHIP L5462A(ES)  

 

active and preferred

 

 

--

Chip of BUY15CS23A
150V
55.0 mΩ
25.0 nC
23.0 A
CHIP L5462A(P)  

 

active and preferred

 

 

--

Chip of BUY15CS23A
150V
55.0 mΩ
25.0 nC
23.0 A
CHIP L5490 (ES)  

 

active and preferred

 

 

--

Chip for BUY25CS12J
250V
110.0 mΩ
25.0 nC
12.4 A
CHIP L5490 (P)  

 

active and preferred

 

 

--

Chip for BUY25CS12J
250V
110.0 mΩ
25.0 nC
12.4 A
CHIP L5491A(ES)  

 

active and preferred

 

 

--

Chip for BUY25CS54A
250V
25.0 mΩ
150.0 nC
54.0 A
CHIP L5491A(P)  

 

active and preferred

 

 

--

Chip for BUY25CS54A
250V
25.0 mΩ
150.0 nC
54.0 A

Product Brief

Title Size Date Version
214 KB 31 Oct 2016 03_00

Additional Product Information

Title Size Date Version
609 KB 31 Jan 2016 01_00
584 KB 31 Jan 2017 01_00
235 KB 28 Feb 2016 01_00
184 KB 31 Jan 2016 01_00
235 KB 08 Feb 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon