Xilinx Ultra Scale Kintex Power Solutions – 10W Reference Design - New!
Description & features:
Highlights:
- Pick and choose power rails for Kintex for 10 W
- Critical voltage rails for Core, Platform & SerDes
- High efficiency: >90%
- High density: Integrated POL+FET+PMBus™
- Low noise: <10 mVpp SerDes rails
- PMBus™ sequencing speeding up digital power design
- Fault management, telemetry & margining
- Scalable power options
EVAL_38060-PMAC1
- 30W to 50W FPGA, ASIC or SoC Power Solution
- Example: Kintex / Spartan / Arria 10/V, Stratix V/IV, Cyclone
- 8 voltage rails: 6x IR38060MTRPBF + Dual IR3892MTRPBF
- Integrated Sequencing, telemetry and voltage margining
- Arduino Shield for XMC1100—sequencing and synchronization
Please choose a subcategory
Infineon’s new PowerDesk
Avnet-Infineon DC-DC power solution for Xilinx Ultra Scale FPGAs
PowerDesk models – Xilinx Kintex KCU040 – 20 nm
FPGA power secton | Description | Device | Schematic symbol | Adress location PMBus/I2C |
URL |
Core voltage | VCCINT / VCCBRAM 0.95 V | IR38060 | U28 | 0x42 / 0x12 | http://go.transim.com/KaS |
Platform voltage | VCCAUX, VCCO 1.8 V | IR38060 | U32 | 0x47 / 0x17 | http://go.transim.com/rne |
Platform voltage | DDR4 / VCCO 1.2 V | IR38060 | U33 | 0x44 / 0x14 | http://go.transim.com/GeZ |
SERDES voltage | VMGTAVCC 1.0 V | IR38060 | U31 | 0x43 / 0x13 | http://go.transim.com/rHl |
SERDES Voltage | VMGTAVTT 1.2 V | IR38060 | U29 | 0x45 / 0x15 | http://go.transim.com/QX0 |
SERDES Voltage | VMGTAVCCAUX 1.8 V | IR38060 | U30 | 0x46 / 0x16 | http://go.transim.com/Bkx |
Peripheral Voltages | VCCO 3.3 V, VCCO 2.5 V | IR3892 | U34 | N/A | http://go.transim.com/8IZ |