Thyristor/Diode Modules

Be BEST IN CLASS with our solder bond family providing highest power density

With the release of the new 50mm modules we extend our product portfolio of bipolar modules in solder bond technology. The 20mm and the 34mm modules are in series production for more than a year.

To complete the product portfolio in solder bond technology Infineon launches the 50mm modules. Available samples for customer qualification: TT320N16SOF / TT280N16SOF / TD320N16SOF / TD280N16SOF and DD340N16S.

All modules are offered as dual modules in topologies thyristor/thyristor, thyristor/diode & diode/diode with blocking voltages of 1600V and in current ranges from 60A to 130A for SB20 from 160A to 190A for SB34 and from 280A to 330A for SB50.

The Rectifier Diode Modules (DD) are also available in 1800V, 2000V and 2200V for high production volumes.

Discover our solder bond family