6500 V thyristor disc series

Discover our Silicon Controlled Rectifiers (SCRs) for medium-voltage soft starters

The 6.5 kV thyristor disc series consists of four robust and powerful disc device types developed for the special requirements of medium-voltage soft starter applications. All devices are designed for high surge current capability. Excellent voltage sharing optimizes series connection capabilities for soft starter applications in particular. High-tech production processes deliver outstanding dynamic parameters for best-cost designs with less series-connected devices.

Benefits:
- Simple way of series connection
- High surge current capability
- Easy for mounting due to standard housing

Drives icon_hvdc_50x50

Silicon Controlled Rectifiers (SCRs)