Smooth and powerful

New Infineon® Power Start Modules for soft-start applications up to 300 kW

New Infineon® Power Start Modules

Main benefit of the new designed power start modules for soft-start applications is their high current capability in a compact design (LxWxH 134x55x100) and double side cooling for low thermal resistance.

Furthermore the modules provide integrated heatsink and can be mounted without thermal grease. By using pressure contact technology, these modules can withstand overload currents up to 2200 A for a 21s duration of overload.

Samples and Support? Please sent us an email.

*Mandatory

Offering in different current classes: