ISOFACE™ - 8 Channel Isolated High-Side Driver using Coreless Transformer Technology

The first members of the ISOFACE™ product family are fully protected multi-channel high-side power switches providing galvanic isolation for digital output interfaces.

 


ISO1H8xxG is an isolated 8-channel high-side driver family intended for driving any kind of resistive, inductive or capacitive load - addressing the exact requirements in industrial automation systems, such as Programmable Logic Controllers (PLC), Distributed Control Systems and Industrial PCs. With complete system integration of the digital interface, coreless transformer and power stage, the IC can be directly connected between the microcontroller and independent power loads.

ISOFACE™ eliminates the need for external drivers and optocouplers, therefore increasing system stability and reliability, faster data transmission, higher operating temperatures and reducing PCB space. Also, fully protected high-side switches with diagnostic output for over temperature makes the ISOFACE™ an extremely rugged device.

Coreless Transformer Technology (CLT) allows the integration of a pulse transformer into an IC, combining the advantages of HVIC technology with the capability of a magnetic coupler. This results in an extremely rugged IC with high insulation capability. CLT allows faster switching speeds with no performance degradation compared to optocouplers, therefore providing constant reliability over the projected lifetime.

Key Features

  • Complete system integration (digital, isolation and power)
  • No degradation over time and temperature compared to optocouplers
  • Faster switching / Lower propagation delay time vs. optocouplers
  • 150°C Operating Junction Temperature
  • Parallel / Serial µC interface
  • High level of protection features (e.g. UVLO, Overload, Over-voltage, reverse battery, over temperature, etc.)
  • Diagnostic Output


To order ISOFACE™ samples – please contact your local distributor at http://www.infineon.com/cms/en/product/where-to-buy.html.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Related Links