Infineon Technologies Bipolar

GmbH & Co. KG

Locations & Contact:

You can find the Infineon Technologies Bipolar GmbH & Co. KG / Infineon Technologies Bipoláris Kft. at the following locations:

Warstein (Germany):

By plane:

  • Airport Paderborn-Lippstadt (PAD): approx. 35 km
  • Airport Dortmund (DTM): approx. 65 km
  • Airport Düsseldorf (DUS): approx. 145 km

By train:

  • Railway station Lippstadt: approx. 25 km
  • Railway station Soest: approx. 20 km
  • Central Station Paderborn:approx. 60 km
  • Central Station Dortmund:approx. 75 km

By car:

Follow the motorway to the A44 (Dortmund- Kassel). The Erwitte- Anröchte exit is approx.
70 km east of Dortmund and approx. 120 km west of Kassel. Head south along the B55, following the signs to Meschede. Warstein-Belecke is directly on the B55. Infineon Warstein is located approx. 10 km from the Erwitte-Anröchte exit.


Infineon Technologies Bipolar
GmbH & Co. KG
Max-Planck-Straße 5
D-59581 Warstein
Tel. +49 (0) 29 02 98 99-0
Fax +49 (0) 29 02 98 99-2482


Cegléd (Hungary):

By plane:

Budapest Ferihegy International Airport: approx. 55 km of Cegléd

By train:

Train services run on an hourly basis between Cegléd and Budapest Nyugati Railway Station. Distance between the railway station and the Infineon Technologies Bipoláris Kft. is 600 m

By car:

From Budapest: Follow the main road 4 to Cegléd. (approx. 70 km)
From Vienna: Follow A4-M1 to Budapest. Then take exit 16 (M0). Go ahead to exit M5 to Szeged. Follow motorway M5 until exit 405/E60
and go ahead (main road 4) to reach Cegléd. (approx. 320 km)


Infineon Technologies Bipoláris Kft.
Ipartelepi út 3
H-2700 Cegléd
Tel. (+36) 53 - 51 07 10
Fax (+36) 53 - 51 07 01