Download Center - SPS IPC Drives 2014

Catalogues

Short Form Catalog 2014

 High Power Semiconductors for Industrial Applications

Power Management Selection Guide 2014

Find the right energy-efficient products and solutions!

Brochures

Efficient Solutions for Industrial Motor Control and Drives

Energy efficiency, mobility and security are the main challenges facing modern society. Our motor control solutions address all of these needs, providing outstanding reliability, excellent quality and leading-edge innovations.

Industrial Automation

Smart semiconductor solutions for smart factories Our semiconductor solutions are also speeding the transition towards the fourth “Industrial Revolution” by optimizing processes and sharing information across the entire value chain. Accelerated by initiatives such as the German Government’s Industrie 4.0 (industrial internet) project, this stage of industrial development will see the growing emergence of smart factories powered by smart semiconductor
solutions such as our microcontrollers, power devices and sensors.

General Lighting

Semiconductors for Power Conversion & Smart Lighting

High Power Semiconductors

Best-in-class products to meet your application demands

Product Briefs

1 EDI EiceDRIVER™ Compact

1200V galvanically isolated single-channel driver IC family

2 EDL EiceDRIVER™ Compact

600V Half Bridge Driver ICs for Consumer Electronics and Home Appliances

1 EDS-SRC EiceDRIVER™ Safe

1200V single-channel driver IC with reinforced isolation according VDE 0884-10

Stacks and Assemblies

We are the experts for power systems

ModSTACK™ HD

High Density IGBT stack with PrimePACK™ based on the well known ModSTACK™ platform

Thermal Interface Material (TIM)

A thermal interface material, especially developed for and pre-applied to Infineon’s power modules outperforms the general purpose materials available.

540A/8kV 2" Light triggered Thyristor

For Static Var Compensation (SVC) and Medium Voltage Drives

600A/9.5 kV Thyristor

For Medium Voltage Soft Starters, Power-Supplies and General Purpose Drives

6500V Thyristor Disc Series

SCRs for Medium Voltage Soft Starters

4500V/6500V Diode Disc Series

Soft recovery FWDs for IGCTs & PP IGBTs

Thyristors & Diodes

Bipolar Power Semiconductors from Infineon Technologies are applied in the most
varied fields of applications in a power range from a few kilowatt up to several

Bipolar Power Semiconductors from Infineon Technologies are applied in the most varied fields of applications in a power range from a few kilowatt up to several gigawatt.

IHM, IHV Modules & PrimePACK™

High Power Modules - Product Portfolio High Power Modules

34 mm & 62 mm IGBT Modules

Well known Product Family for successful Inverter Designs

Easy & Econo Modules

The EasyPIM™/EasyPACK as well as the EconoPIM™/EconoPACK™ family were
developed in order to have a cost effective compact design as well as simplified and

The EasyPIM™/EasyPACK as well as the EconoPIM™/EconoPACK™ family were developed in order to have a cost effective compact design as well as simplified and reliable mounting.

Smart PIM and SmartPACK

Self-acting PressFIT assembly

OptiMOS™ in TO-Leadless

A Package Optimized for High Power Applications

ISOFACE™ ISO2H823V

Galvanic Isolated 8-Channel High-Side Switch with 10-fold Diagnostics

ISOFACE™ Digital Input IC

Galvanically Isolated 8-Channel Digital Input IC

Product Brief - ISOFACE™ Digital Output Switch

Galvanic Isolated 8-Channel High-Side Switches for Industrial Control Applications

XMC - 32 bit Industrial Microcontroller

One Microcontroller Platform. Countless Solutions.

OPTIGA™ Trust SLS 10ERE

Your Authentication Solution for Improved Security and Lower System Costs

OPTIGA™ Trust P SLJ 52ACA

Programmable Authentication and Device Security

OPTIGA™ TPM SLB 9645/60/65

TPM v1.2 and 2.0 for Highest Level of Certified Platform Protection

Presentations