Infineon introduces an all-new family of tailor-made modules for photo-voltaic string and multi-string inverters. Now, optimised inverter efficiency and performance can be achieved. Fast and solder-less assembly is possible using the proven PressFIT technology. Reliability at the highest level was a clear focus during development.
Solutions are available for single-phase and three-phase photo-voltaic inverters.
Single-phase Photo-voltaic Inverter Modules
|
|
|
An entire PV inverter can be realized by using a single Easy 2B module. The modules incorporate an H bridge as well as a booster and a bypass diode. These modules are applicable for PV Inverters with:
- High max. DC voltages, as 650V chips are used
- Wide input voltage range, as a booster is included
- Efficiency: approx. 97%
- Reactive power capability
Advantages:
- Excellent price performance ratio
- Single standard topology
- Same mechanical layout for 50A and 75A module
- 650V IGBTs/Diodes/MOSFET/SiC Schottky Diode
| Sales Name | Sales Product Number
|
Package | Pin | Description |
|---|---|---|---|---|
|
F4-50R07W2H3_B51 |
SP000908430 |
Easy 2B
|
PressFIT |
Integrated Booster/
Inverter Module (1-4 kVA) |
|
F4-75R07W2H3_B51 |
SP000908422 |
Easy 2B |
PressFIT |
Integrated Booster/
Inverter Module (3 -8 kVA) |
Three-phase Photo-voltaic Inverter Modules
Booster modules and inverter modules are available. These modules are applicable for PV Inverters with:
- Max. DC Input Voltage: 1000V
- Max. Efficiency: 98%+x
- Output power up to: 25kVA
Inverter Modules
|
|
|
|
|
|
Advantages:
- Excellent efficiency and performance
- Full reactive power capability of PV inverter is supported
Booster Modules
|
|
|
|
|
|
Advantages:
- Excellent efficiency and performance
- 3 module types with SiC diodes available (F version)
- Up to four MPP-Trackers possible using one module
| Sales Name | Sales Product Number
|
Package | Pin | Description |
|---|---|---|---|---|
| Inverter Modules | ||||
| FS3L30R07W2H3F_B11 | SP000944592 | Easy 2B | PressFIT | Inverter Module (7 kVA) |
| FS3L50R07W2H3F_B11 | SP000944582 | Easy 2B | PressFIT | Inverter Module (9 kVA) |
| SP000908418 | Easy 1B | PressFIT | Inverter Module (25 kVA) | |
| Booster Modules | ||||
| DF75R12W1H4F_B11 | SP001080544 | Easy 1B | PressFIT | Booster Module (10 kVA fast) |
| SP000948772 | Easy 2B | PressFIT | Booster Module (10 kVA)
|
|
|
SP000908732 |
Easy 2B |
PressFIT |
Booster Module (10 kVA fast) | |
|
SP000944548 |
Easy 2B | PressFIT | Booster Module (20 kVA) | |
|
SP000908738 |
Easy 2B |
PressFIT |
Booster Module (20 kVA fast) |