AC/DC designers face the challenge of improving system efficiency and power density whilst at the same time reducing system costs. Infineon’s New OptiMOS™ 40V and 60V families feature 35% lower RDS
(on) and 45% lower Figure of Merit (RDS
(on) x Q
g) compared to alternative devices thus are the perfect answer to these challenges.
These products are optimized for synchronous rectification in switched mode power supplies (SMPS) as well as a broad range of industrial applications such as motor control, solar micro inverters and fast switching DC/DC converters.
In addition with the new generation of 40V and 60V devices higher switching frequencies are now enabled which result in even higher power density. A monolithic integrated Schottky-like diode in the 40V SuperSO8 package (5mm x 6mm) leads to higher efficiency and a drastic reduction of the voltage overshoot. This in turn reduces the need for a snubber circuit and saves engineering effort and cost.
Portfolio New OptiMOS™ 40V
|
New OptiMOS™ 40V |
SuperS08 |
S308 |
|---|---|---|
|
1.0 - 2.0mΩ |
BSC010N04LS BSC010N04LSI* BSC014N04LS BSC014N04LSI* |
|
|
2.0 - 3.0mΩ |
BSZ023N04LS |
*Monolithic integrated Schottky like diode
Portfolio New OptiMOS™ 60V
|
New OptiMOS™ 60V |
TO-220 |
TO-262 (I 2PAK) |
TO-263 (D 2PAK) |
TO-263 (D 2PAK) (7-pin) |
|---|---|---|---|---|
|
1.0 - 2.0mΩ |
|
IPI020N06N |
IPB014N06N |
IPB010N06N |
|
2.0 - 4.0mΩ |
IPP020N06N IPP029N06N |
IPI029N06N |
IPB025N06N |
|
|
4.0 - 6.0mΩ |
IPP040N06N |
|
|
|
|
6.0 - 8.0mΩ |
IPP060N06N |
IPI060N06N |
IPB056N06N |
|
|
New OptiMOS™ 60V |
TO-252 (DPAK) |
SuperS08 |
S308 |
|---|---|---|---|
|
1.0 - 2.0mΩ |
|
BSC016N06NS |
|
|
2.0 - 4.0mΩ |
IPD024N06N |
BSC028N06NS BSC039N06NS |
|
|
4.0 - 6.0mΩ |
|
|
BSZ042N06NS |
|
6.0 - 8.0mΩ |
IPD053N06N |
|
|
Target Applications
- Synchronous Rectification
- Solar micro inverters
- Isolated DC/DC converters
- Low voltage motor control
- Or-ing switches
Benefits
- Highest system efficiency and power density
- Very low voltage overshoot
- Reduces the need for a snubber circuit
- Less device paralleling required
- Reduction of engineering cost and effort
Features
- 1 st industry’s 1mΩ 40V and 1.6mΩ 60V in SuperSO8
- Monolithic Integrated Schottky-like diode
- RoHS compliant - halogen free
- MSL1 rated