DC/DC Power Solution for Altera FPGAs

Wide Selection of DC/DC power products for FPGAs

Infineon has a wide range of DC/DC power products for Altera FPGA/SoC families: Stratix, Arria, Cyclone, MAX.

Featured Power Solution: 160W Arria® 10 / Stratix® X FPGA of Altera Corporation

Arria 10 – 160W Power Design
EVAL_35204-PMAC1 Coming Soon

  • Multi-Macro Power Solutions (LINK TO “Arria 10 Stratix X - 100W_160W rev4.pdf”)
  • 3-phase/2-phase Core Rail to 90A + POL for Scalable 50W to 160W
  • Platform and SERDES (up to 48 lines) power rail options
  • Integrated sequencing, fault management, telemetry and voltage margining
  • Replace expensive Power Modules with turnkey proven designs
  • Mini-slammer for transient testing
  • Test validation, Performance Data, Schematics, Layout Files available

IRPS5401 PMBus PMIC Design for Arria 10 20W-28W

EVAL_38263-PVID1
IR38263 Coming Soon

  • PVID Evaluation board for 30W FPGA, ASIC, or SoC
  • 30A+ PMBus Integrated POL with voltage ID selection
  • Examples: Arria 10, Stratix V, UltraScale+ Zynq or Virtex
  • Integrated sequencing, telemetry and voltage margining
  • Pre-set Core voltage of Xilinx and Altera FPGAs with voltage ID selection

Other Infineon Power Solutions

Altera processors, powered by Infineon

Altera offers many tiers of high-performance data processing systems. Like any well-oiled machine, the components under the hood must be equally reliable. By using Infineon’s leading-edge power conversion products, Altera is able to meet key tolerance requirements for each processor power class.
Applications Power Voltage / Current Key Requirement

 

FPGA / SoC
Networking
Industrial Automation
Radar
Wireless Infrastructure

 

 

Comms / Industrial
Multi-core Processing
Datacenter
Networking / SDN / NIC
Network Storage (NFV)
Wireless Infrastructure
Mass Computing / Server

Core

0.85V to 1.2V

Range 1: 4A to 25A

Range 2: 40A to 100A+

DC 1%
AC + ripple 2%
2, 3, 4 phase scalable
Current sharing POL 2 phase options
Multi-phase controllers 3, 4 phase options
AVS futures
Platform 1.35V, 1.5V, 1.8V, 2.5V
Range 1: 2A to 4A
Range 2: < 10A
DC 3%
Power Up Sequencing
Peripheral 3.3V, 5.0V
2A to 10A
DC 3% - 5%
SERDES 0.95V to 1.35V
3A to 20A+
2 to 3 rails
1% DC; 2% AC
Power Up/Down; Use case sequencing
Low < 5mV ripple
Comms I/O Fabric 0.67V, 0.78V, 1V,
1.2V, 1.8V, 2.5V
2A to 4A
DC 1% - 3%

Disclaimer

a. Altera, the Altera logo, Arria, the Arria logo, Cyclone, the Cyclone logo, Intel, the Intel logo, the Intel Inside logo, MAX, Nios, Quartus, the Quartus logo, Stratix, the Stratix logo are trademarks of Intel Corporation or its subsidiaries in the U.S. and/or other countries.


b. Infineon’s power solutions are based on estimations utilizing publicly available power estimator tools such as Intel® Quartus® Altera® EPE®, PDF®, and Quartus® and solely based on Infineon’s independent lab testing.


c. Infineon power solutions are not validated or verified by Intel® or Altera®.