SLE 77CLFX2407P(M)

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

Dual-interface and contactless Security Cryptocontroller

Bundling Infineon’s long-standing experience in contactless applications, the SLE 77CLFX is the ideal platform for EMV migrations where outstanding contactless performance is required. Highlights include

  • a powerful 16-bit core
  • state-of-the-art 90nm technology
  • SOLID FLASH™ for record time-to-market
  • Common criteria EAL 5+(high)
  • EMVCo certified

SLE 77CLFX is the ideal platform for multi-application solutions. Large and scalable memory supports the convergence of payment functionality with other applications such as loyalty schemes.


Parametric SLE 77CLFX2407P(M)
Product Description   Contactless security cryptocontroller with dual-interface
Leading Technologies   Coil on Module
Leading Technologies   SOLID FLASH™
Applications   Payment
Interfaces   ISO 14443 A/B
Interfaces   ISO 18092 passive mode
Interfaces   ISO 7816
Interfaces   Mifare compatible
Interfaces   optimized for sub-ID1
NVM / 凌捷掩膜   240.0kByte 
RAM   6.0kByte 
Ambient Temperature  min  max -25.0°C  85.0°C
Asymmetric Cryptography   ECC up to 521-bit
Asymmetric Cryptography   RSA up to 4096-bit
Symmetric Cryptography   AES up to 256-bit
Symmetric Cryptography   DES, 3DES
Certifications   CC EAL5+ high
Certifications   EMVCo
Delivery Forms   MCC8
Delivery Forms   Wafer sawn
Delivery Forms   dual interface module
CPU   16-bit

Product Brief

Title Size Date Version
406 KB 21 Jan 2013 04_12
347 KB 05 Oct 2016 02_00

Application Brochure

Title Size Date Version
1.5 MB 18 Feb 2016 02_16
1 MB 23 Sep 2015 09_15

Product Selection Guide

Title Size Date Version
2.1 MB 03 Nov 2015 11_15
Sales Product Name SLE 77CLFX2407P(M)
OPN SLE77CLFX2407PCX1SA3
Product Status active and preferred
Order online
Package Name --
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 1
Packing Type WAFER SAWN

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon