IRL7486M

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

40V Single N-Channel HEXFET Power MOSFET in a DirectFET ME package


Benefits:

  • Short-circuit protection
  • Optimized for Logic Level Drive
  • Improved Gate, Avalanche and Dynamic dv/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dv/dt and di/dt Capability
  • Lead-Free, RoHS Compliant
  • StrongIRFET™

Parametric IRL7486M
Budgetary Price €€/1k   0.72 
Package   DirectFET ME
VDS  max 40.0V
RDS (on) (@10V)  max 1.25mΩ
RDS (on)  max 1.25mΩ
RDS (on) (@4.5V)  max 2.0mΩ
Polarity   N
ID  max 132.0A
ID (@ TC=100°C)  max 132.0A
ID (@ TC=25°C)  max 209.0A
Ptot  max 104.0W
QG   76.0nC 
Mounting   SMD
RthJC  max 1.2K/W
Moisture Sensitivity Level   1
Qgd   33.0nC 
Tj  max 150.0°C
VGS  max 20.0V

Data Sheet

Title Size Date Version
505 KB 14 May 2015 01_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
7 MB 25 Jun 2015 01_00

Product Brief

Title Size Date Version
115 KB 14 Oct 2015

Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
22.2 MB 21 Feb 2017 00_00
Sales Product Name IRL7486M
OPN IRL7486MTRPBF
Product Status active and preferred
Order online Buy online
Package Name DIRECTFET
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 1

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon