IRL7472L1

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

40V Single N-Channel HEXFET Power MOSFET in a DirectFET L8 package


Benefits:

  • Optimized for Logic Level Drive
  • Improved Gate, Avalanche and Dynamic dv/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dv/dt and di/dt Capability
  • Lead-Free, RoHS Compliant
  • StrongIRFET™

Parametric IRL7472L1
Budgetary Price €€/1k   1.96 
Package   DirectFET L8
VDS  max 40.0V
RDS (on) (@10V)  max 0.59mΩ
RDS (on)  max 0.59mΩ
RDS (on) (@4.5V)  max 0.97mΩ
Polarity   N
ID (@ TA=25°C)  max 59.0A
ID (@ TC=100°C)  max 399.0A
ID  max 399.0A
ID (@ TC=25°C)  max 564.0A
Ptot (@ TA=25°C)  max 3.8W
Ptot  max 341.0W
QG   220.0nC 
Mounting   DirectFET
Tj  max 175.0°C
Moisture Sensitivity Level   1
Qgd   87.0nC 
RthJC  max 0.44K/W
VGS  max 20.0V

Data Sheet

Title Size Date Version
527 KB 14 Oct 2016 02_00

Application Notes

Title Size Date Version
4.5 MB 23 Apr 2011 01_00
7 MB 25 Jun 2015 01_00
3.7 MB 29 Jun 2016 29_00
2 MB 01 Dec 2016 01_00

Product Brief

Title Size Date Version
115 KB 14 Oct 2015

Application Brochure

Title Size Date Version
348 KB 05 Apr 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
1.2 MB 17 Aug 2015 01_00
Sales Product Name IRL7472L1
OPN IRL7472L1TRPBF
Product Status active and preferred
Order online Buy online
Package Name DIRECTFET
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1

Simulation Models

Title Size Date Version
2 KB 09 Aug 2016 01_00
2 KB 09 Aug 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon