IRL60B216

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

60V Single N-Channel HEXFET Power MOSFET in a TO-220AB package


Benefits:

  • Optimized for Logic Level Drive
  • Improved Gate, Avalanche and Dynamic dV/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dV/dt and dI/dt Capability
  • Lead-Free
  • RoHS Compliant, Halogen-Free

Buy online

Parametric IRL60B216
Budgetary Price €€/1k   1.24 
Package   TO-220
VDS  max 60.0V
RDS (on) (@10V)  max 1.9mΩ
RDS (on)  max 1.9mΩ
RDS (on) (@4.5V)  max 2.2mΩ
Polarity   N
ID (@ TC=100°C)  max 215.0A
ID  max 215.0A
ID (@ TC=25°C)  max 305.0A
Ptot  max 375.0W
QG   172.0nC 
Mounting   THT
Qgd   80.0nC 
RthJC  max 0.4K/W
Tj  max 175.0°C
VGS  max 20.0V

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
1.6 MB 28 Jul 2009
7 MB 25 Jun 2015 01_00
516 KB 01 Jan 2013

Product Brief

Title Size Date Version
115 KB 14 Oct 2015

Product Selection Guide

Title Size Date Version
21 MB 22 Feb 2016 00_00
1.2 MB 17 Aug 2015 01_00
Sales Product Name IRL60B216
OPN IRL60B216
Product Status active and preferred
Order online Buy online
Package Name TO220
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 50
Packing Type TUBE
Moisture Level THP

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon