IRL40S212

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

40V Single N-Channel HEXFET Power MOSFET in a D2-Pak package


Benefits:

  • Optimized for Logic Level Drive
  • Improved Gate, Avalanche and Dynamic dV/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dV/dt and dI/dt Capability
  • Lead-Free
  • RoHS Compliant, Halogen-Free

Parametric IRL40S212
Budgetary Price €€/1k   1.08 
Package   D2PAK (TO-263)
VDS  max 40.0V
RDS (on) (@10V)  max 1.9mΩ
RDS (on)  max 1.9mΩ
RDS (on) (@4.5V)  max 2.4mΩ
Polarity   N
ID  max 179.0A
ID (@ TC=100°C)  max 179.0A
ID (@ TC=25°C)  max 254.0A
Ptot  max 231.0W
QG   91.0nC 
Mounting   SMD
Moisture Sensitivity Level   1
Qgd   46.0nC 
RthJC  max 0.65K/W
VGS  max 20.0V
Tj  max 175.0°C

Data Sheet

Title Size Date Version
618 KB 27 Apr 2015 01_00

Application Notes

Title Size Date Version
516 KB 01 Jan 2013
7 MB 25 Jun 2015 01_00
2 MB 01 Dec 2016 01_00
4.5 MB 23 Apr 2011 01_00
1.6 MB 28 Jul 2009

Product Brief

Title Size Date Version
115 KB 14 Oct 2015

Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
22.2 MB 21 Feb 2017 00_00
Sales Product Name IRL40S212
OPN IRL40S212
Product Status active and preferred
Order online Buy online
Package Name D2PAK
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 50
Packing Type TUBE
Moisture Level 1

Simulation Models

Title Size Date Version
2 KB 10 Sep 2015
2 KB 10 Sep 2015

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon