IRL40B209

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

40V Single N-Channel HEXFET Power MOSFET in a TO-220AB Package


Benefits:

  • Optimized for Logic Level Drive
  • Improved Gate, Avalanche and Dynamic dV/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dV/dt and dI/dt Capability
  • Lead-Free
  • RoHS Compliant, Halogen-Free

Parametric IRL40B209
Budgetary Price €€/1k   1.24 
Package   TO-220
VDS  max 40.0V
RDS (on) (@10V)  max 1.25mΩ
RDS (on)  max 1.25mΩ
RDS (on) (@4.5V)  max 1.6mΩ
Polarity   N
ID (@ TC=100°C)  max 293.0A
ID  max 293.0A
ID (@ TC=25°C)  max 414.0A
Ptot  max 375.0W
QG   180.0nC 
Mounting   THT
RthJC  max 0.4K/W
Tj  max 175.0°C
VGS  max 20.0V
Qgd   88.0nC 

Data Sheet

Title Size Date Version
540 KB 27 Sep 2016 02_00

Application Notes

Title Size Date Version
1.6 MB 28 Jul 2009
516 KB 01 Jan 2013
7 MB 25 Jun 2015 01_00
2 MB 01 Dec 2016 01_00

Product Brief

Title Size Date Version
115 KB 14 Oct 2015

Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
21 MB 22 Feb 2016 00_00
Sales Product Name IRL40B209
OPN IRL40B209
Product Status active and preferred
Order online Buy online
Package Name TO220
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 50
Packing Type TUBE
Moisture Level THP

Simulation Models

Title Size Date Version
2 KB 07 Jan 2016
2 KB 07 Jan 2016

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon