IR7304S

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

700V Half Bridge Gate Driver packaged in 8-Lead SOIC package


Benefits:

  • Drives IGBT/MOSFET power devices
  • Gate drive supplies up to 20 V per channel
  • Integrated deadtime protection 100ns
  • Shoot-through (cross-conduction) protection
  • Undervoltage lockout for VCC for VBS
  • 3.3 V, 5V , 15V input logic compatible
  • Output in phase with input
  • Tolerant to negative transient voltage
  • Designed for use with bootstrap power supplies
  • Matched propagation delays
  • RoHS compliant
  • Lead-Free

Target Applications:

  • Battery Operated Drive
  • Fan
  • Pump
  • Servo Drives
  • Solar
  • UPS
  • Welding

Parametric IR7304S
Topology   Half Bridge
Voltage Class   700.0V 
Output Current (Source)   60.0mA 
Output Current (Sink)   130.0mA 
Channels   2.0 
Moisture Sensitivity Level   2
UVLO   Vcc / Vbs
VBSUV+ / VCCUV+    (min)  (max) 8.9V  (8.0V)  (9.8V)
VBSUV- / VCCUV-    (min)  (max) 8.2V  (7.4V)  (9.0V)
toff   220.0ns 
ton   220.0ns 
dt/sdt (typ)   100 ns
Budgetary Price €€/1k   0.4 

Data Sheet

Title Size Date Version
526 KB 01 Aug 2015

Product Brochure

Title Size Date Version
613 KB 27 Apr 2016 03_00

Application Notes

Title Size Date Version
125 KB 27 Oct 2004
425 KB 27 Oct 2004
100 KB 26 May 2006
251 KB 27 Oct 2004

User Manual

Title Size Date Version
574 KB 11 Nov 2016 01_00

Product Brief

Title Size Date Version
226 KB 14 Oct 2015

Article

Title Size Date Version
532 KB 14 Feb 2017 01_00
167 KB 01 Apr 2000
607 KB 01 Apr 2000
464 KB 01 Aug 2007

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00
Sales Product Name IR7304S
OPN IR7304STRPBF
Product Status active and preferred
Order online Buy online
Package Name SOIC 8N
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
OPN IR7304SPBF
Product Status active and preferred
Order online Buy online
Package Name SOIC 8N
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 95
Packing Type TUBE
Moisture Level 2

Evaluation Boards

Board Family Description Status
EVAL-600W-12V-LLC-A Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DC-DC/LLC stage 400/12VDC, 97.4% peak efficiency (digital and analog version available)
  • 2EDL05N06PF
  • 2EDN7524F
  • BSC010N04LS
  • ICE2HS01G
  • ICE2QR2280Z
  • IPP60R190P6
  • XMC4200
active and preferred

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon