IR7106S

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

700 V High and Low Side Driver IC with typical 0.22 A source and 0.35 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs.

Summary of Features:

  • Drives IGBT/MOSFET power devices
  • Gate drive supplies up to 20 V per channel
  • Undervoltage lockout for VCC for VBS
  • 3.3 V, 5 V , 15 V input logic compatible
  • Tolerant to negative transient voltage
  • Designed for use with bootstrap power supplies
  • Matched propagation delays for all channels
  • -40°C to 125°C operating range


Parametric IR7106S
Voltage Class   700.0V 
Channels   2.0 
Topology   High Side and Low Side
Output Current (Source)   0.22A 
Output Current (Sink)   0.35A 
Switch Type   IGBT
Switch Type   MOS
Qualification   Industrial
Turn On Propagation Delay    (max) 220.0ns  (300.0ns)
Isolation   Functional levelshift

Data Sheet

Title Size Date Version
502 KB 01 Aug 2015

Application Notes

Title Size Date Version
251 KB 27 Oct 2004
100 KB 26 May 2006
125 KB 27 Oct 2004
425 KB 27 Oct 2004

User Manual

Title Size Date Version
574 KB 11 Nov 2016 01_00

Product Brief

Title Size Date Version
226 KB 14 Oct 2015

Article

Title Size Date Version
607 KB 01 Apr 2000
464 KB 01 Aug 2007
532 KB 14 Feb 2017 01_00
167 KB 01 Apr 2000

Application Brochure

Title Size Date Version
340 KB 23 Oct 2015 01_00
7.3 MB 08 Nov 2016 01_00
409 KB 28 Jan 2016 01_00

Product Selection Guide

Title Size Date Version
3.5 MB 16 Mar 2017 01_00
22.2 MB 21 Feb 2017 00_00

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00
Sales Product Name IR7106S
OPN IR7106STRPBF
Product Status active and preferred
Order online Buy online
Package Name SOIC 8N
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
OPN IR7106SPBF
Product Status active and preferred
Order online Buy online
Package Name SOIC 8N
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 95
Packing Type TUBE
Moisture Level 2

Evaluation Boards

Board Family Description Status
EVAL-600W-12V-LLC-A Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DC-DC/LLC stage 400/12VDC, 97.4% peak efficiency (digital and analog version available)
  • 2EDL05N06PF
  • 2EDN7524F
  • BSC010N04LS
  • ICE2HS01G
  • ICE2QR2280Z
  • IPP60R190P6
  • XMC4200
active and preferred

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon