IR38063M

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Highly Integrated 25A Single-input Voltage, Synchronous Buck Regulator with PMBus Interface.


Benefits:

  • Internal LDO allows single 21V operation
  • Output Voltage Range: 0.5V to 0.875*PVin
  • 0.5% accurate Reference Voltage
  • Programmable Switching Frequency up to 1.5MHz using Rt/Sync pin or PMBus
  • Internal Soft-Start with Pre-Bias Start-up
  • Enable input with Voltage Monitoring Capability
  • Remote Sense Amplifier with True Differential Voltage Sensing
  • Fast mode I2C and 400 kHz PMBus interface
  • Sequencing and tracking capable
  • Selectable analog mode or digital mode
  • 66 PMBus commands for configuration, control, fault protection and telemetry
  • Thermally compensated current limit with configurable overcurrent responses
  • Optional light load efficiency mode
  • External synchronization with Smooth Clocking
  • Dedicated output voltage sensing protection which remains active even when Enable is low
  • Integrated MOSFETs and Bootstrap diode
  • Operating junction temp: -40oC
  • Small Size 5mmx7mm PQFN
  • Pb-Free (RoHS Compliant)

Target Applications:

  • DC-DC
  • Desktop and Workstations
  • Graphic Boards
  • Netcom and Telecom
  • Point of Load
  • Servers and Storage

Parametric IR38063M
Family   PMBus
Technology   Voltage Mode
Iout  max 25.0A
Input Voltage  max 21.0V
Switching Frequency  max 1500.0kHz
Output Voltage  min  max 0.5V  18.06V
Internal Bias LDO   Yes
Qualification   Industrial
Moisture Sensitivity Level   2
Features (Digital Bus)   x
Features (Margining)   x
Features (Programmable OCP)   x
Features (Programmable Soft Start)   x
Features (Remote Sense)   x
Features (Sequence/Track)   x
Features (Sync)   x
Type   Single Output
Package   PQFN / 5 x 7
Operating Temperature  min  max -40.0°C  125.0°C
Operating Voltage  min  max 1.5V  16.0V
Over Voltage Protection   yes
Accuracy  max 0.5%
Early Warning   yes
Enable (=Inhibit)   yes
Watchdog   no
Power Good   yes
Regulator Type   DC/DC->Buck
Reset   no
Status Output   yes
Topology   Voltage Mode
Budgetary Price €€/1k   3.09 

Data Sheet

Title Size Date Version
4.1 MB 26 May 2016 03_71

Application Notes

Title Size Date Version
2.6 MB 19 Feb 2016
1.3 MB 06 May 2012
92 KB 09 Dec 2003

Article

Title Size Date Version
668 KB 15 Oct 2015
705 KB 01 Mar 2014

Product Selection Guide

Title Size Date Version
2.8 MB 12 Mar 2008
629 KB 12 Mar 2008
Sales Product Name IR38063M
OPN IR38063MTRPBF
Product Status active and preferred
Order online Buy online
Package Name PQFN 5X7 34L
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 2

Evaluation Boards

Board Family Description Status
IRDC38063 Evaluation kit for the IR38063 PMBus POL voltage regulator pre-configured for 12Vin, 1.2Vout. Includes USB005 dongle to communicate with the PowIRCenter GUI software. PowIRCenter must be downloaded separately.
    active

    Self Service

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon

    Software

    Download the PowIRCenter Graphical User Interface (GUI) software to help design and configure the part initially as well as control and monitor the part during operation. PowIRCenter Software


    Gang Programmer

    Purchase the Gang Programmer to help program parts prior to installation during the evaluation and optimization phase. PRG3806301-4A


    Services

    In support of Infineon Technologies Digital IPOL Series which includes the IR38060MTRPBF, IR38062MTRPBF, IR38063MTRPBF, IR38064MTRPBF, family of devices, commercial programming is available with these Distributors: