PVDZ172NS
1 Form A Photovoltaic Relay in a mod. 8-pin SMT Package
60 V, 1.5 A DC single-pole Photovoltaic Relay in a mod. 8-pin SMT Package. This normally open solid-state relay can replace electromechanical relays used for general purpose switching of DC loads. These units overcome the limitations of both electromechanical and reed relays by offering the solid-state advantages of high sensitivity, miniaturization, no contact bounce, long operational life, insensitivity to external magnetic fields, shock and vibration, and high reliability inherent with solid state technology. They are ideally suited for switching high currents or low level signals without distortion or injection of electrical noise.
Summary of Features
- 250 mΩ On-Resistance
- 1.5 Amp capacity
- 4.000 V(rms) I/O Isolation
- Bounce-Free Operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Potential Applications
- Portable electronics
- Programmable logic controllers
- Computers and peripheral devices
- Audio equipment
- Power supplies and power distribution
- Instrumentation
- Electro mechanical relay replacement