Multichannel Serial Power Switch Controllers

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Product Brochure

Title Size Date Version
1.3 MB 25 Mar 2011
2 MB 22 Sep 2010

Product Brief

Title Size Date Version
467 KB 05 Sep 2011 02_01

Additional Technical Information

Title Size Date Version
1 MB 15 May 2013

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Evaluation Boards

Board Family Description Status
SPIDER PLUS EVAL KIT High/Low Side Switch The Evalution Kit enables the device evalutation and supports the design-in phase. The Kit inlcudes a SPIDER+ Demoboard, one uIO-Stick and one TLE75008-EMD Daughter Board (DB). In addition the Kit contains the application software and Getting Started User Manual.
    on request
    BTS56033-LBA DAUGHTERBRD High/Low Side Switch The BTS56033-LBA Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
    • BTS 56033-LBA
    on request
    BTS54040-LBE DAUGHTERBRD High/Low Side Switch The BTS54040-LBE Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
    • BTS 54040-LBE
    on request
    SPOC+ EVALUATIONKIT2 High/Low Side Switch Evaluationkit enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. The evaluation Kit contains a SPOC+ main demoboard, one daughterboard for BTS56033-LBA, BTS54040-LBE and BTS54220-LBE
      on request
      BTS54220-LBE DAUGHTERBRD High/Low Side Switch The BTS54220-LBE Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
      • BTS 54220-LBE
      on request
      TLE75004-ELD DB High/Low Side Switch TLE75004-ELD DB contains the Daughter Board PCB and an assembled TLE75004-ELD for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
        on request
        BTS54040-LBA DAUGHTERBRD High/Low Side Switch The BTS54040-LBA Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 54040-LBA
        on request
        BTS54220-LBA DAUGHTERBRD High/Low Side Switch The BTS54220-LBA Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 54220-LBA
        on request
        SPIDER PLUS DEMOBOARD High/Low Side Switch The SPIDER+ Demoboard only (without uIO stick, Daughter bord and SW). The Demoboard offers a socket for evaluation of all SPIDER+ family products.
          on request
          TLE75080-EMH DB High/Low Side Switch TLE75080-EMH DB contains the Daughter Board PCB and an assembled TLE75080-EMH for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
            on request
            SPOC+ EVALUATIONKIT1 High/Low Side Switch Evaluationkit1 enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. The evaluation Kit contains a SPOC+ main demoboard, one daughterboard for BTS56033-LBA, BTS54040-LBA and BTS54220-LBA
              on request
              TLE75008-EMD DB High/Low Side Switch TLE75008-EMD DB contains the Daughter Board PCB and an assembled TLE75008-EMD for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
                on request
                SPOC+ MAIN DEMOBOARD High/Low Side Switch SPOC+ Evaluation Board enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. This board is just the main demoboard to be used with the daughterboard of the different SPO+ products. Daugherboards are not included and have to be ordered separately.
                  on request

                  Self Service

                  Infineon welcomes your comments and questions.

                  If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

                  You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

                  I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

                  For more information about our privacy policy please click onPrivacy Policy

                  Where to buy

                  Please use our location finder to get in contact with your nearest Infineon distributor or sales office

                  Find a location

                  Ask Infineon