FLEX | Multichannel SPI Low-Side Power Switch

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Flex - Low Side Switches

 

The Flex Multichannel Low Side Switches family for powertrain, safety and industrial applications is specially designed to drive a various range of loads from relays, injector valves, oxygen probe heater and general purpose solenoids, up to uni-polar stepper motors. We offer a complete family concept with full scalability from 2 to 18 channels and leading edge technology. All Flex Multichannel Switches are equipped with embedded protection functions and enhanced diagnosis which are used in numerous industries platforms. Product details and various other Multichannel Switches can be found in the table below.


Applications:


Product OPN Product Status Order Online Packages Green Thermal Class ID(lim)(multiple) Pin Count Channels Comments
Matching Results: 14                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
Flex - Family
TLE8102SG  

TLE8102SGAUMA1

active and preferred

Buy online

PG-DSO-12

Heatslug down
2 x 8.0 A
12.0 Pins
2.0
high current loads with sensing (e.g. O2)
TLE8104E  

TLE8104EXUMA2

active and preferred

 

 

PG-DSO-20

Exposed Pad
4 x 3.0 A
20.0 Pins
4.0
inductive and resistive loads (e.g. injectors)
TLE8110EE  

TLE8110EEXUMA2

not for new design

 

 

PG-DSO-36

Exposed Pad
4 x 2.6 ; 2 x 3.7 ; 4 x 1.7 A
36.0 Pins
10.0
High-Current-Solenoids, Injectors, Relays, LEDs
TLE8108EM  

TLE8108EMXUMA1

active and preferred

 

 

PG-SSOP-24

Exposed Pad
8 x 0.5 A
24.0 Pins
8.0
8 channel realy and LED driver
TLE8718SA  

TLE8718SAAUMA4

active and preferred

 

 

PG-DSO-36

Heatslug down
2x 8.0 ; 2x 3.0 ; 8x 2.2 ; 2x 2.2 ; 4x 0.6 A
36.0 Pins
18.0
High-Current-Solenoids, Injectors, O2-Heater, Relays, LEDs
Lego - Family
TLE6214L     Heatslug down
2 x 5.0 A
2 x 5.0 A
12.0 Pins
2.0
please use RoHS compliant TLE8102SG
TLE6217G  

TLE6217GAUMA1

not for new design

 

 

PG-DSO-20

Heatslug down
2 x 5.0 ; 2x 3.0 A
20.0 Pins
4.0
4 Channel direct input control with status pins
TLE6220GP  

TLE6220GPAUMA2

active and preferred

Buy online

PG-DSO-20

Heatslug down
4 x 3.0 A
20.0 Pins
4.0
inductive and resistive loads (e.g. injectors)
TLE6228GP  

TLE6228GPAUMA2

active and preferred

Buy online

PG-DSO-20

Heatslug down
2 x 5.0 ; 2x 3.0 A
20.0 Pins
4.0
general purpose, direct control and status pins
TLE6230GP  

TLE6230GPAUMA1

active and preferred

Buy online

PG-DSO-36

Heatslug down
8 x 1.0 A
36.0 Pins
8.0
relay driver and general purpose
TLE6232GP  

TLE6232GPAUMA2

active and preferred

Buy online

PG-DSO-36

Heatslug down
4 x 3.0 ; 2 x 1.5 A
36.0 Pins
6.0
general purpose (e.g. 4x injectors, 2x relays)
TLE6240GP  

TLE6240GPAUMA1

active and preferred

Buy online

PG-DSO-36

Heatslug down
8 x 1.0 ; 8 x 3.0 A
36.0 Pins
16.0
inductive and resistive loads (e.g. injectors)
TLE6244X  

TLE6244XAUMA1

discontinued

Buy online

PG-MQFP-64

Heatslug down
2 x 3.0 ; 12 x 2.2, 4 x 1.1 A
64.0 Pins
18.0
injectors, solenoids, relays, general purpose
Switches in DOPL-Technology
TLE4226G     Standard plastic
2 x 0.5, 4 x 0.05 A
24.0 Pins
6.0
general purpose, industrial applications

Product Brochure

Title Size Date Version
2 MB 22 Sep 2010

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon