SPOC™ | Multichannel SPI High-Side Power Controller

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The complexity and density of electronic modules is constantly increasing as more and more loads and functions are being implemented. Car manufacturers, automotive suppliers but also industry players are looking for modular and scalable solutions to adapt to a variety of options and re-use the developed electronics for further projects. At the same time, the modules need to be optimized in terms of size and weight.


The SPOC™ families, scaled by number of channels and added features, address these trends by implementing smart High Side drivers together with added intelligence inside one package. Full scalability is provided through the footprint and software compatibility within each SPOC™ family.  Integration helps reducing the complexity of the electronics, allowing board space reduction and decreasing the need for external components. Control, configuration and diagnosis are carried out via a Serial Peripheral Interface (SPI), which saves pins on the microcontroller and provides flexibility for the solution. Furthermore, Fail Safe modes are supported, which enhances safety in operation.


SPOC™ provides decisive advantages on system level and for a wide range of applications.


 

Related Application Links


Product OPN Product Status Order Online Packages Green Channels Channel Mix LED mode PWM Engine Integrated External Drive Capability
Matching Results: 11                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
4 channels family in PG-TSON-24 leadless package (SPOC™ +)
BTS54220-LBA  

BTS54220LBAXUMA1

not for new design

 

 

PG-TSON-24

4.0
2*9mohm+2*27mohm
Yes
No
No
BTS54220-LBE  

BTS54220LBEXUMA1

not for new design

 

 

PG-TSON-24

4.0
2*9mohm+2*27mohm
Yes
No
Yes
BTS54040-LBA  

BTS54040LBAXUMA1

not for new design

 

 

PG-TSON-24

4.0
4*39mohm
Yes
No
No
BTS54040-LBE  

BTS54040LBEXUMA1

not for new design

 

 

PG-TSON-24

4.0
4*39mohm
Yes
No
Yes
4 channels family in PG-TSON-24 leadless package with Lead Tip Inspection feature (SPOC™ +)
BTS54040-LBF  

BTS54040LBFXUMA1

not for new design

 

 

PG-TSON-24

4.0
4*39mohm
Yes
No
Yes
BTS54040-LBB  

BTS54040LBBXUMA1

not for new design

 

 

PG-TSON-24

4.0
4*39mohm
Yes
No
No
BTS54220-LBF  

BTS54220LBFXUMA1

not for new design

 

 

PG-TSON-24

4.0
2*9mohm+2*27mohm
Yes
No
Yes
BTS54220-LBB  

BTS54220LBBXUMA1

not for new design

 

 

PG-TSON-24

4.0
2*9mohm+2*27mohm
Yes
No
No
4 channels low ohmic family in PG-DSO-36 standard package (SPOC™ FL)
BTS5482SF  

BTS5482SFXUMA2

not for new design

Buy online

PG-DSO-36

4.0
2*4,5mohm+2*11mohm
Yes
No
Yes
6 channels in PG-TSON-24 leadless package (SPOC™ +)
BTS56033-LBA  

BTS56033LBAXUMA1

not for new design

 

 

PG-TSON-24

6.0
3*39mohm+3*110mohm
Yes
No
No
6 channels in PG-TSON-24 leadless package with Lead Tip Inspection feature (SPOC™ +)
BTS56033-LBB  

BTS56033LBBXUMA1

not for new design

 

 

PG-TSON-24

6.0
3*39mohm+3*110mohm
Yes
No
No

Data Sheet

Title Size Date Version
2.7 MB 23 Jan 2017 02_02
2.6 MB 23 Jan 2017 02_02
2.5 MB 23 Jan 2017 02_02
2.6 MB 23 Jan 2017 02_02
2.6 MB 23 Jan 2017 02_02
2.6 MB 23 Jan 2017 02_02
2.2 MB 01_00
2.7 MB 23 Jan 2017 02_02
2.7 MB 23 Jan 2017 02_02

Application Notes

Title Size Date Version
629 KB 02 May 2017 01_00
1.8 MB 09 May 2017 01_00
229 KB 09 May 2017 01_00
230 KB 09 May 2017 01_00
560 KB 03 May 2017 01_00

Additional Technical Information

Title Size Date Version
1 MB 15 May 2013

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Evaluation Boards

Board Family Description Status
SPOC+ MAIN DEMOBOARD High/Low Side Switch SPOC+ Evaluation Board enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. This board is just the main demoboard to be used with the daughterboard of the different SPO+ products. Daugherboards are not included and have to be ordered separately.
    on request
    SPOC+ EVALUATIONKIT2 High/Low Side Switch Evaluationkit enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. The evaluation Kit contains a SPOC+ main demoboard, one daughterboard for BTS56033-LBA, BTS54040-LBE and BTS54220-LBE
      on request
      SPOC+ EVALUATIONKIT1 High/Low Side Switch Evaluationkit1 enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. The evaluation Kit contains a SPOC+ main demoboard, one daughterboard for BTS56033-LBA, BTS54040-LBA and BTS54220-LBA
        on request
        BTS54040-LBA DAUGHTERBRD High/Low Side Switch The BTS54040-LBA Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 54040-LBA
        on request
        BTS56033-LBA DAUGHTERBRD High/Low Side Switch The BTS56033-LBA Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 56033-LBA
        on request
        BTS54220-LBA DAUGHTERBRD High/Low Side Switch The BTS54220-LBA Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 54220-LBA
        on request
        BTS54220-LBE DAUGHTERBRD High/Low Side Switch The BTS54220-LBE Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 54220-LBE
        on request
        BTS54040-LBE DAUGHTERBRD High/Low Side Switch The BTS54040-LBE Daughterboard is a small PCB with soldered SPOC+ device on it. It has to be used in combination with the SPOC+ main demo board
        • BTS 54040-LBE
        on request

        PCB Design Data

        Title Size Date Version
        124 KB 24 Oct 2013 02_00
        102 KB 24 Oct 2013 02_00
        124 KB 24 Oct 2013 02_00
        124 KB 24 Oct 2013 02_00

        Find an answer to your question

        Infineon welcomes your comments and questions.

        If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

        You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

        I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

        For more information about our privacy policy please click onPrivacy Policy

        Where to buy

        Please use our location finder to get in contact with your nearest Infineon distributor or sales office

        Find a location

        Ask Infineon