Low- Side Switch

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Protected Low- Side Switches with automotive AEC Q100 Qualification offer integrated protection

for a wide range of automotive and industrial applications.

Wherever a MOSFET with built-in protection features is needed, these are the devices of Your choice:


HITFET™+ The ultimate design flexibility
 

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Evaluation Boards

Board Family Description Status
BTS3080TF DEMOBOARD High/Low Side Switch The BTS3xxxTF series Demoboard is a small PCB where a sample of the BTS3xxxTF family is already mounted with connectors for OUT, GND and IN pins.
  • BTS3xxxTF
on request
BTS3125EJ DEMOBOARD High/Low Side Switch The BTS3xxxEJ series Demoboard is a small PCB where a sample of the BTS3xxxEJ family is already mounted. A pair of LEDs show the activation of the STATUS signal and if the surrounding circuit is supplied. The Demoboard can be use as single stand or also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.
  • BTS3xxxEJ
on request
BTS3050TF DEMOBOARD High/Low Side Switch The BTS3xxxTF series Demoboard is a small PCB where a sample of the BTS3xxxTF family is already mounted with connectors for OUT, GND and IN pins.
  • BTS3xxxTF
on request
DEMOBRD BTS3160D V1.1 High/Low Side Switch The BTS3160 Demoboard is a small PCB (7 cm × 8 cm) where a engineering sample is already mounted with a 6 cm² copper cooling area. LEDs show the device status. All device pins can be directly accessed and a jumper disconnects the attached logic from the device to avoid interferenc es for customer measurements. 
  • BTS3160D
on request
BTS3035EJ DEMOBOARD High/Low Side Switch The BTS3xxxEJ series Demoboard is a small PCB where a sample of the BTS3xxxEJ family is already mounted. A pair of LEDs show the activation of the STATUS signal and if the surrounding circuit is supplied. The Demoboard can be use as single stand or also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.
  • BTS3xxxEJ
on request
KIT_AK_SMALL_ENGINE High/Low Side Switch, Microcontroller, Motor Driver, Transceiver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness
  • BTS3410
  • KP254
  • TLE4253
  • TLE6250
  • TLE8080
  • TLE8444
  • XC2733
active
DEMOBOARD BTF3050TE High/Low Side Switch The BTF3050TE Demoboard is a small PCB (85mm x 70mm) where an BTF3050TE sample is already mounted. An integrated voltage regulator provides a stable 5V to the devices supply pin. The SRP resistor selectors allows the user to control the device’s Slew Rate. LEDs show the device status.
  • BTF3050TE
on request
BTS3125TF DEMOBOARD High/Low Side Switch The BTS3xxxTF series Demoboard is a small PCB where a sample of the BTS3xxxTF family is already mounted with connectors for OUT, GND and IN pins.
  • BTS3xxxTF
on request
BTS3080EJ DEMOBOARD High/Low Side Switch The BTS3xxxEJ series Demoboard is a small PCB where a sample of the BTS3xxxEJ family is already mounted. A pair of LEDs show the activation of the STATUS signal and if the surrounding circuit is supplied. The Demoboard can be use as single stand or also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.
  • BTS3xxxEJ
on request
BTS3050EJ DEMOBOARD High/Low Side Switch The BTS3xxxEJ series Demoboard is a small PCB where a sample of the BTS3xxxEJ family is already mounted. A pair of LEDs show the activation of the STATUS signal and if the surrounding circuit is supplied. The Demoboard can be use as single stand or also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.
  • BTS3xxxEJ
on request
SHIELD_BTF3050TE High/Low side switch The Low-Side Switch Shield from Infineon consists out of three BTF3050TE low-side switches of the HITFET™+ family providing three independent power channels that can be controlled via the input pins. The shield is compatible with microcontroller boards using the Arduino form factor for example the corresponding ARM® powered XMC™ microcontroller kits from Infineon.
  • BTF3050TE
active and preferred
BTS3035TF DEMOBOARD High/Low Side Switch The BTS3xxxTF series Demoboard is a small PCB where a sample of the BTS3xxxTF family is already mounted with connectors for OUT, GND and IN pins.
  • BTS3xxxTF
on request
Powerful low-side switches for Arduino projects
HITFET™+ The ultimate design flexibility

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon