PROFET™+ 24V

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Infineon’s new pin-compatible single and dual channel 24 V high-side switches of the PROFET™+ 24V family in PG-DSO-14 and PG-DSO-8 package provide embedded diagnostic and protective functions. Each power transistor is built by a n-channel vertical power MOSFET with charge
pump. The devices are designed especially to drive resistive, capacitive as well as inductive loads (e.g. truck bulbs, car bulbs, valves, motors, relays, capacitors, LEDs).
The high current sense accuracy (kILIS) is able to diagnose even small load changes. The high short-circuit robustness meets the market benchmark.

  Power_PROFET_24
Applications Diagnostic Functions Protective Functions
  • 24 V grounded high-side loads
  • Suitable for automotive and
    industrial applications
  • All types of resistive, inductive and
    capacitive loads
  • Suitable for high and low current loads such
    as bulbs, valves, relays and LEDs
  • Replaces electromechanical relays,
    fuses and discrete circuits
  • Proportional load current sense
  • Open load detection in ON and OFF
  • Overtemperature sense
  • Stable diagnostic signal during short circuit
  • Enhanced kILIS accuracy with calibration
  • Load dump: 65 V
  • Current limitation
  • Thermal shutdown: latch
  • Enhanced short circuit operation
  • Loss of ground/battery protection
  • Stable behavior at under voltage
  • Overvoltage protection

Data Sheet

Title Size Date Version
1.6 MB 22 Aug 2016 01_01
2.1 MB 01_01
2 MB 01_00
2.2 MB 01_01
1.4 MB 22 Aug 2016 01_01
2.1 MB 01_01
1.5 MB 01_00
2.1 MB 01_01
2 MB 01_01
2.2 MB 01_01
2 MB 01_00
2.1 MB 01_00

Product Brochure

Title Size Date Version
1.2 MB 12 Apr 2012

Product Brief

Title Size Date Version
316 KB 10 Feb 2017 01_00
467 KB 05 Sep 2011 02_01

Application Brochure

Title Size Date Version
3.2 MB 15 Sep 2015 01_00

Application Notes

Title Size Date Version
2.3 MB 20 Nov 2014 00_03
2 MB 30 Oct 2014 01_01
1.3 MB 13 Feb 2013 01_00
208 KB 25 May 2012 01_00
1.4 MB 08 Nov 2011 01_00

Product Selection Guide

Title Size Date Version
1.7 MB 04 Apr 2016 01_00
22.2 MB 21 Feb 2017 00_00
11.5 MB 03 Nov 2016 01_02

Evaluation Boards

Board Family Description Status
TLE75004-ELD DB High/Low Side Switch TLE75004-ELD DB contains the Daughter Board PCB and an assembled TLE75004-ELD for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
    on request
    24V_SHIELD_BTT6030 High/Low Side Switch The 24V Protected Switch Shield for Arduino is used to drive resistive, capacitive as well as inductive loads (e.g. truck bulbs, car bulbs, valves, motors, relays, capacitors, LEDs) & fast prototyping and in-expensive evaluation of the PROFET™+ 24V devices.
    • The shield is equipped with three PROtected high-side power MOSFETs out of the PROFET™+ 24V family (2x BTT6030-2EKA, 1x BTT6020-1EKA). It can be controlled either by an Arduino board (e.g. Arduino Uno, Arduino Due) or the ARM® powered Infineon XMC™ microcontroller kits using the Arduino form factor.
    coming soon
    BTT6200-1EJA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
    • BTT6200-1EJA
    on request
    DEMOBRD BTT6010-1EKA High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
    • BTT6010-1EKA
    on request
    BTT6050-2EKA DMB.ADAPT. High/Low Side Switch The BTT6050-2EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
    • BTT6050-2EKA
    on request
    BTT6100-2EKA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
    • BTT6100-2EKA
    on request
    BTT6030-2EKA BOARD High/Low Side Switch The BTT6030-2EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
    • BTT6030-2EKA
    on request
    BTT6030-1EKA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
    • BTT6030-1EKA
    on request
    SPOC+ MAIN DEMOBOARD High/Low Side Switch SPOC+ Evaluation Board enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. This board is just the main demoboard to be used with the daughterboard of the different SPO+ products. Daugherboards are not included and have to be ordered separately.
      on request
      BTT6050-1EKA BOARD High/Low Side Switch The BTT6050-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
      • BTT6050-1EKA
      on request
      BTT6200-4EMA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
      • BTT6200-4EMA
      on request
      IND PROFET_EVAL BOARD High/Low Side Switch This Industrial PROFET™ universal evaluation kit enables you to test the performance of the new Industrial product family. The evaluation kit includes the board plus three samples of each of the new single channel products.
      • ITS4060S-SJ-N
      • ITS4100S-SJ-N
      • ITS41K0S-ME-N
      • ITS4200S-ME-N
      • ITS4200S-ME-O
      • ITS4200S-ME-P
      • ITS4200S-SJ-D
      • ITS4300S-SJ-D
      on request
      DEMOBRD BTT6010-1EKB High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
      • BTT6010-1EKB
      on request
      SPIDER PLUS EVAL KIT High/Low Side Switch The Evalution Kit enables the device evalutation and supports the design-in phase. The Kit inlcudes a SPIDER+ Demoboard, one uIO-Stick and one TLE75008-EMD Daughter Board (DB). In addition the Kit contains the application software and Getting Started User Manual.
        on request
        BTT6020-1EKA BOARD High/Low Side Switch The BTT6020-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
        • BTT6020-1EKA
        on request

        PROFET™+: Highest Design Flexibility in the Market

        PROFET Highest Design Flexibility in the Market

         
             

        PROFET™+24 V BTF6070-2EKV application demonstration

        Profet 24

         

          

        Infineon XMC1100 Boot Kit and PROFET™+ 24V Shield for Arduino – Part 1

        Infineon XMC1100 Boot Kit and PROFET™ 24V Shield for Arduino – Part 1

            

        Infineon XMC1100 Boot Kit and PROFET™+ 24V Shield for Arduino – Part 2

        Infineon XMC1100 Boot Kit and PROFET™ 24V Shield for Arduino – Part 2

         

         

           

        Find an answer to your question

        Infineon welcomes your comments and questions.

        If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

        You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

        I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

        For more information about our privacy policy please click onPrivacy Policy

        Where to buy

        Please use our location finder to get in contact with your nearest Infineon distributor or sales office

        Find a location

        Ask Infineon