High Current PROFET™

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The High Current PROFET™ is a protected high side switch with protection and diagnosis features to drive high current loads in automotive and industrial applications. The family covers a wide range of load currents from 5A to 45A and is suitable for resistive, capacitive and inductive loads. The devices are optimized for high current 12V and 24V applications , like heating applications and power distribution.

 

Key features Benefits Applications
  • High Side Switch for load currents up to 45A
  • On-state resistance from typically 20mΩ to 2.5mΩ
  • Short circuit and overload protection
  • Over temperature protection
  • Diagnosis with load current sense output
  • Reverse polarity protection (ReverSave™)
  • High energy capability up to 3 Joule
  • Efficient and robust drivers for high current loads
  • Protection of device, wiring harness and load
  • Monitoring of load current for high reliability
  • Easy replacement of mechanical relays
  • Available in standard power packages, such as DPAK and D²PAK
  • Seat heaters
  • PTC heaters
  • Glow Plugs
  • SCR
  • Starter relay
  • Fuel pump
  • Switchable power feed
  • Trailer node

 

Application Diagram
High_current_Profet_diagram

Data Sheet

Title Size Date Version
279 KB 01_01
302 KB 01_00
529 KB 01_00
214 KB 09 Mar 2017 01_00
672 KB 01_00
525 KB 01_01
272 KB 01_00
518 KB 01_00
289 KB 01_00
286 KB 01_00
675 KB 01_00
521 KB 01_00
525 KB 01_01
290 KB 01_00
296 KB 01_00
641 KB 01_00
536 KB 01_00
294 KB 01_00
1.8 MB 01_02
990 KB 01_01

Application Notes

Title Size Date Version
371 KB 30 Jan 2014 01_01
158 KB 10 Apr 2017 01_00

Product Selection Guide

Title Size Date Version
1.7 MB 04 Apr 2016 01_00
11.5 MB 03 Nov 2016 01_02

Simulation Models

Title Size Date Version
785 KB 05 Aug 2015 01_00
785 KB 15 Mar 2017 01_30

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon