Classic PROFET™

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The Classic PROFET™ Portfolio of Infineon is known as a very robust, solid solution to realize a high side architectures with semiconductors.

 

The key features are convincing and proven in the market:

  • High energy robustness
  • High voltage capability (58V)
  • Fast switching capability (up to 1kHz)
  • Low current consumption

 

PROFET™ intelligent power switches consist of DMOS power transistor and CMOS logic circuitry for complete built-in protection. The Classic PROFET™ family (PROtected FET) combines of a broad range of protected switches with different levels of smart features, like diagnosis (status or current sense) and protection features. In the event of a malfunction, the status feature is able to diagnose over temperature or open-load. The PROFET™ diagnostic features also provide the user with precise information about switch and load. Diagnostic feedback and load current sensing minimize risks by eliminating the need for additional discrete circuitry and assembly. This vast range of smart features makes the PROFET™ ideal for a variety of automotive (12 V), trucks & agriculture (24 V) and industrial applications.

 

Application examples
Application ranges
Load
  • Lighting
  • Heating
  • Power distribution
  • Motor control
  • Automotive (12 V)
  • Transportation (24 V)
  • Industrial
  • Capacitive, such as lamps and
    glow plugs
  • Resistive, such as seat heating
  • Inductive, such as solenoids
  • Electronic, such as ECU

 

Recommended Classic PROFET™ devices for 24V applications, dimming functions and based on excellent cranking capability:  

Classic_Profet_Devices


Data Sheet

Title Size Date Version
290 KB 01_00
460 KB 01_01
389 KB 01_00
1.3 MB 01_21
545 KB 01_00
257 KB 01_01
252 KB 01_03
377 KB 01_01
302 KB 01_01
1.4 MB 01_03
599 KB 01_00
315 KB 01_00
267 KB 01_01
182 KB 01_00
467 KB 01_00
1.3 MB 01_21
748 KB 01_02
257 KB 01_01
360 KB 01_03
391 KB 01_00
1.3 MB 01_03
230 KB 01_01
284 KB 01_00
1.3 MB 01_03
435 KB 01_00
232 KB 01_01
864 KB 01_00
269 KB 01_01
326 KB 01_03
284 KB 01_00
523 KB 01_00
233 KB 01_01
544 KB 01_00
474 KB 01_00
910 KB 01_00
458 KB 01_00
221 KB 01_01
320 KB 01_01

Product Selection Guide

Title Size Date Version
1.7 MB 04 Apr 2016 01_00
11.5 MB 03 Nov 2016 01_02

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon