BTS740S2
Overview
The BTS740S2 is a high side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
Summary of Features
- CMOS Compatible input
- Undervoltage and overvoltage shutdown with auto restart and hysteresis
- Fast demagnetization of inductive loads
- Logic ground independent from load ground
Benefits
- High voltage capability
- Benchmark energy robustness
- High Load Dump Protection
Potential Applications
- Truck & Agricultural Vehicle Solutions (24V)
Videos
Training
Support