CoolSiC™ Hybrid Modules

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Silicon Carbide (SiC) diodes and transistors are key components for modern and innovative power electronic solutions aiming for highest power density and efficiency. Those targets can be achieved by using the chips as standalone components or in combination with silicon power devices in power modules. SiC diodes in particular are enabling parts to further extend the capabilities of IGBT technology.


 

Due to the lack of stored charge, mainly the turn on losses of modern IGBTs can be reduced considerably, thus allowing higher switching frequencies and/or higher current handling capabilities compared to a corresponding purely silicon based solution.

Below, power modules with implemented SiC diodes in combination with IGBTs can be found where special care was taken to form an ideal pair leveraging the best available performance in the targeted applications.

 

Additionally, a CoolSiC™ based module including SiC transistors featuring a Half Bridge completes the options for the power design. Apart from enabling higher switching frequencies, the module presents a high flexibility due to the SiC JFET’s bidirectional conduction capability. Therefore it can be used as a step-up / down, as a bidirectional converter, or as a part of an inverter.

 

The number of power modules with SiC components will be complemented step by step with further parts, using either the combination of SiC diodes with silicon transistors or even SiC based transistors, currently based on the awarded CoolSiC™ technology.

 

No matter the power of the application, our power module SiC portfolio enables a more efficient design, ranging from packages like EasyPACK 1B/2B to larger packages like PrimePACK™.

 

Product Type Voltage Configuration I C(nom) Technology V CEsat V F Housing
FF600R12IS4F 1200 V Dual 600 A IGBT2 Fast 3.2 V 1.6 V PrimePACK™ 2
DF200R12W1H3F_B11 1200 V Chopper 200 A HighSpeed 3 1.3 V 1.6 V EasyPACK 1B
DF160R12W2H3F_B11 1200 V Chopper 160 A HighSpeed 3 1.55 V 1.6 V EasyPACK 2B
DF80R12W2H3F_B11 1200 V Chopper 80 A HighSpeed 3 1.55 V 1.6 V EasyPACK 2B
DF75R12W1H4F_B11 1200 V Chopper 75 A HighSpeed 2 2.1 V 1.6 V EasyPACK 1B
F4-75R07W2H3_B51 650 V Fourpack 75 A HighSpeed 3 1.35 V 1.45 V EasyPACK 2B
FS3L50R07W2H3F_B11 650 V 3-level 50 A HighSpeed 3 1.45 V 1.6 V EasyPACK 2B
FS3L30R07W2H3F_B11 650 V 3-level 30 A HighSpeed 3 1.5 V 1.6 V EasyPACK 2B

Infineon participates in the SPEED project supported by the European Commission

 

Logo - SPEED

 

Logo - European-Commission

EiceDRIVER, EiceDRIVER™, HV Gate Driver Boards, HV Gate Driver ICs, Enhanced, Safe, Compact

 

Evaluation Boards

 

IPOSIM - Power Simulation

 

Shortform Catalog

 

Webbutton_2EDN_GateDriverOverview



Product image PrimePACKIGBT5.XT  

 

 

PrimePACK™ with IGBT5 and .XT

The innovative technologies IGBT5 and .XT will at first extend the well-known PrimePACK™ portfolio. With these new technologies the power density can be increased by 25% or the life time can be extended by a factor 10. More about our PrimePACK TM Modules with IGBT5 and .XT


Product image Easy 2B - Pressfit - blank  

 

 

 

Modules for Photo-voltaic String and Multi-String Inverters

Tailor-made modules for photo-voltaic string and multi-string inverters. Optimised inverter efficiency and performance can be achieved. Fast and solder-less assembly is possible using the proven PressFIT technology. Read more about our modules for Photo-voltaic String and Multi-String Inverters

 

 


PrimePACK™ with TIM  

 

Thermal Interface Material (TIM)

TIM is the abbreviation for Infineon`s new Thermal Interface Material. With the ongoing increase of power densities in power electronics the thermal interface between power module and heatsink becomes a larger challenge. Further information, such as articles, editorials and application notes are available.


Product image EconoPACK +_OEx  

 

 

EconoPACK™+ D-series

The innovative EconoPACK™+ D-series takes care of reliable and solderless press-in contacts with PressFIT auxiliary terminals. The PressFIT contacts provide also the flexibility for a solder process, if required. The D-series is focused on a rugged and robust module design by injected molded control and power terminals and ultrasonic welded power terminals. Make the next step with the EconoPACK™+ D-series


Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Product Brochure

Title Size Date Version
3.2 MB 15 May 2017 02_00

Product Brief

Title Size Date Version
338 KB 15 May 2017 02_00
616 KB 27 Apr 2016 08_00
476 KB 27 Apr 2016 04_00
466 KB 18 Apr 2016 01_00
785 KB 24 Mar 2013 01_00
202 KB 01 Dec 2012 01_00

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 09_00
2 MB 01 Mar 2014 01_00
6.7 MB 30 Jul 2014

Application Notes

Title Size Date Version
2.2 MB 03 Dec 2015 01_02
791 KB 16 Jun 2014 01_00

Editorials

Title Size Date Version
676 KB 17 Jul 2014
1.1 MB 31 May 2014
759 KB 31 May 2014
586 KB 31 May 2011

Article

Title Size Date Version
1.6 MB 23 Jul 2015 01_00
471 KB 20 Oct 2016 01_00
1.3 MB 19 Nov 2014 01_00
376 KB 05 Sep 2014
1.6 MB 01 Sep 2012 01_00

Whitepaper

Title Size Date Version
601 KB 01 Mar 2013 01_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00
22.4 MB 29 Mar 2017 01_00
2 MB 14 Mar 2014 01_00

Simulation Models

Title Size Date Version
2.7 MB 09 Dec 2016 07_09

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon