60V-600V N-Channel Depletion Mode MOSFET

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Infineon is one of the few semiconductor manufacturers worldwide to offer n-channel depletion MOSFETs. Areas of application include power supply startup power, over-voltage protection, in-rush-current limiter, off-line voltage reference. With one single component is possible to realize a simple current regulator. All products are suitable for automotive applications. In order to meet special requirements, n-channel depletion MOSFETs are available with V GS(th) indicator on reel.


Banner Simulation Tool

Reliability-data-button

Power-Management-Selection-Guide


Product OPN Product Status Order Online Green Budgetary Price €€/1k Package Technology VDS RDS (on)
Matching Results: 8                  
descending ascending         descending ascending descending ascending descending ascending descending ascending descending ascending
SOT-223
BSP149  

BSP149H6327XTSA1

active and preferred

Buy online

0.36
SOT-223
SIPMOS™
200.0 V
1800.0 mΩ
BSP129  

BSP129H6906XTSA1

active and preferred

Buy online

0.3
SOT-223
SIPMOS™
240.0 V
6000.0 mΩ
BSP179  

BSP179H6327XTSA1

active and preferred

 

 
0.32
SOT-223
SIPMOS™
400.0 V
18000.0 mΩ
BSP135  

BSP135H6327XTSA1

active and preferred

Buy online

0.66
SOT-223
SIPMOS™
600.0 V
45000.0 mΩ
SOT-23
BSS159N  

BSS159NH6327XTSA2

active and preferred

Buy online

0.06
SOT-23
SIPMOS™
60.0 V
3500.0 mΩ
BSS169  

BSS169H6327XTSA1

active and preferred

Buy online

0.07
SOT-23
SIPMOS™
100.0 V
6000.0 mΩ
BSS139  

BSS139H6327XTSA1

active and preferred

Buy online

0.07
SOT-23
SIPMOS™
250.0 V
14000.0 mΩ
BSS126  

BSS126H6327XTSA2

active and preferred

Buy online

0.08
SOT-23
SIPMOS™
600.0 V
500000.0 mΩ

Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
22.2 MB 21 Feb 2017 00_00

Application Notes

Title Size Date Version
831 KB 20 Apr 2015 01_00
701 KB 30 Nov 2015 01_00
993 KB 01 Apr 2008
7 MB 25 Jun 2015 01_00
129 KB 01 Apr 2013
902 KB 13 Aug 2013 01_00
158 KB 01 Feb 2013
663 KB 01 Dec 2012

Application Brief

Title Size Date Version
445 KB 27 Apr 2017 01_00

Application Brochure

Title Size Date Version
1.9 MB 26 Jun 2014 01_00

Product Brief

Title Size Date Version
315 KB 22 Mar 2016 01_00

Product Brochure

Title Size Date Version
298 KB 01 Dec 2012 01_01

Presentations

Title Size Date Version
454 KB 16 May 2017 02_00

Evaluation Boards

Board Family Description Status
EVALLEDICL5101E1 LED Driver & Ballast Controller, MOSFET PFC/LLC Constant Voltage Evaluation Board 110W LED Driver
  • BSP135
  • ICL5101
  • IPD60R450E6
  • IPP60R125C6
active and preferred

PCB Design Data

Title Size Date Version
178 KB 24 Oct 2013 01_00
114 KB 24 Oct 2013 01_00
28 KB 24 Oct 2013 01_00
169 KB 24 Oct 2013 01_00
eLearning_SmallSignal_MOSFETs 

eLearning Small Signal MOSFETs

DC-DC Product Marketing expert Andy Muggeridge will help you to understand the importance and the value proposition of Infineon's Small Signal MOSFETs. The learner will be introduced to the term Small Signal MOSFETs as well as the key characteristics and parameters of the products. An overview of the full product portfolio, including N-Channel, P-Channel, Depletion Mode MOSFETs and relevant Small PowIR parts together with the most common applications are shown, such as battery protection, DC-DC converters and load switches. In each application example, suitable products are highlighted. The goal of  the training is to give an understanding of the characteristics and applications of Small Signal MOSFETs from Infineon. 

Infineon-Depletion-Mode-Mosfets-elearning 

eLearning depletion mode MOSFETs

In this session the expert Andy Muggeridge provides an overview about the key characteristics and parameters of depletion mode MOSFETs. The most common applications are shown together with an overview of the full product portfolio.

Small Signal MOSFETs Overview

Small Signal MOSFETs overview

 The Infineon Small Signal portfolio offers n-channel and p-channel enhancement products as well as depletion mode MOSFETs. The voltage offering ranges from -250V up to 800V and in single, dual and complimentary configurations. The industrial market mostly covers devices greater than 30V with the majority over 60V. Typical applications include LED drivers, inverse polarity protection and DC-DC converters as well as generic switches.

 
Length 3:31
Small Signal MOSFETs Market

Small Signal MOSFETs market

 Infineon's Small Signal portfolio offers n-channel and p-channel products as well as depletion MOSFETs from -250V up to 800V. These are available in single, dual and complimentary configurations. The devices are optimized for applications such as LED drivers, inverse polarity protection and DC-DC converters as well as generic switches.

 
Length 3:59

 

Small Signal MOSFETs - Application Examples 1 of 2

Small Signal MOSFETs - application examples 1 of 2

 The Infineon Small Signal portfolio offers n-channel and p-channel enhancement products as well as depletion mode MOSFETs. Typical applications include LED drivers, inverse polarity protection and DC-DC converters as well as generic switches.

 
Length 5:28
Small Signal MOSFETs - Application Examples Part 2 of 2

Small Signal MOSFETs - application examples part 2 of 2

 Infineon Small Signal products are suitable for different markets such as automotive, infotainment, industrial, consumer as well as portable devices. Typical applications include LED drivers, inverse polarity protection and DC-DC converters as well as generic switches.

 
Length 4:46

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon