ThinPAK 5x6

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The leadless SMD package for CoolMOS™

PB-thinpak5x6-web

 

button-product-portfolio      button-find-boards

 

The new CoolMOS™ ThinPAK 5x6 is a leadless SMD package especially designed for High Voltage MOSFETs. This new package has a very small footprint of 5x6mm² and a very low profile with only 1mm height. This significantly smaller package size in combination with its benchmark low parasitics inductances can be used as a new and effective way to decrease system solution size in power- density driven designs.

 

The ThinPAK 5x6 package is characterized by a very low source inductance 1.6nH, as well as a similar thermal performance as DPAK. The package hence enables faster and thus more efficient switching of power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 

Comparison between TO-220 FullPAK, standard SMD package DPAK and the new leadless SMD package ThinPAK 5x6

coolmos-thinpak-5x5-comparison

 

graph-coolmos-thinpak-5x5

 

Features Benefits Applications
  • Small footprint (5x6mm²)
  • Low profile (1mm)
  • Low parasitic inductance
  • RoHS compliant
  • Halogen free mold compound
  • Reduced board space consumption
  • Increased power density
  • Short commutation loop
  • Easy to use products
  • Environmentally friendly

Product portfolio CoolMOS™ in ThinPAK 5x6

Click on a product type to learn more, download datasheet and order 

  Maximum ratings R DS(on)  
Part number V DSS [V] I D [A] Typ Max Q g (typ)[nC]

IPL60R360P6S

600 30.0 0.32 0.36 22.0

IPL60R650P6S

600 16.5 0.59 0.65 12.0

IPL60R1K5C6S

600 7.7 1.35 1.5 9.4

IPL60R2K1C6S

600 5.4 1.89 2.1 6.7

IPL65R650C6S

650 16.6 0.59 0.65 23.0

IPL65R1K0C6S

650 12.3 0.9 1.0 15.0

IPL65R1K5C6S*

650 8.4 1.35 1.5 11.0

*Reference board available:  15W 5V USB adapter


Product Brief

Title Size Date Version
585 KB 20 Apr 2017 01_00
234 KB 28 Apr 2014

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00
521 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
310 KB 10 Oct 2016 01_00

Application Notes

Title Size Date Version
8.5 MB 28 Mar 2017 01_00
2 MB 01 Dec 2016 01_00
902 KB 13 Aug 2013 01_00
1 MB 01 Nov 2012
1.5 MB 12 May 2014
7 MB 25 Jun 2015 01_00
1.1 MB 25 Oct 2016 01_01
660 KB 23 Nov 2015 01_00
880 KB 14 Aug 2014
663 KB 01 Dec 2012
701 KB 30 Nov 2015 01_00

Application Brochure

Title Size Date Version
575 KB 09 May 2017 01_00

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00
1.3 MB 12 Apr 2017 01_00
1.7 MB 20 Oct 2014 01_00

Additional Product Information

Title Size Date Version
94 KB 14 May 2014
97 KB 14 May 2014

Presentations

Title Size Date Version
2.5 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00
2.1 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00

Evaluation Boards

Board Family Description Status
REF-15W THINPAK ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 15W 5V USB adapter reference board
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPL65R1K5C6S
active and preferred
CoolMOS™ in ThinPAK 5x6

CoolMOS™ in ThinPAK 5x6

ThinPAK 5x6 is a leadless SMD package especially designed for high voltage MOSFETs. This new package has a very small footprint of 5x6mm² and a very low profile with only 1mm height. The package enables faster and more effcient switching of power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 
Length 3:54
CoolMOS™ ThinPAK 5x6 Technical Information Part 1 of 5

CoolMOS™ ThinPAK 5x6 technical information part 1 of 5

ThinPAK is a leadless SMD package and especially designed for high voltage MOSFETs. One of the main features are the very small footprint of 5x6 mm2 and a very low profile with only 1 mm height. Due to the small package size and the low parasitic inductance the package enables faster and thus more efficient switching of power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 
Length 3:54
CoolMOS™ in ThinPAK 5x6

CoolMOS™ in ThinPAK 5x6 - technical information part 2 of 5

ThinPAK 5x6 is a leadless SMD package especially designed for high voltage MOSFETs. This new package has a very small footprint of 5x6mm² and a very low profile with only 1mm height. The package enables faster and more effcient switching of power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 
Length 3:54
 
CoolMOS™ ThinPAK 5x6 Technical Information Part 3 of 5

CoolMOS™ ThinPAK 5x6 technical information part 3 of 5

ThinPAK is a leadless SMD package and especially designed for high voltage MOSFETs. One of the main features are the very small footprint of 5x6 mm2 and a very low profile with only 1 mm height. Due to the small package size and the low parasitic inductance the package enables faster and thus more efficient switching of power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 
Length 3:54
 
CoolMOS™ ThinPAK 5x6 Technical Information Part 4 of 5

CoolMOS™ ThinPAK 5x6 technical information part 4 of 5

ThinPAK is a leadless SMD package and especially designed for high voltage MOSFETs. One of the main features are the very small footprint of 5x6 mm2 and a very low profile with only 1 mm height. Due to the small package size and the low parasitic inductance the package enables faster and thus more efficient switching of power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 
Length 3:54
CoolMOS™ ThinPAK 5x6 Technical Information Part 5 of 5

CoolMOS™ ThinPAK 5x6 technical information part 5 of 5

ThinPAK is a leadless SMD package and especially designed for high voltage MOSFETs. One of the main features are the very small footprint of 5x6 mm2 and a very low profile with only 1mm height. Due to the small package size and the low parasitic inductance the package enables faster and thus more efficient switching of Power MOSFETs and is easier to handle in terms of switching behavior and EMI.

 
Length 3:54

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon