power stage 5x6

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Save Space, Minimize Losses, Boost Efficiency



Dual FET power stage in a single leadless SMD package integrates the low side and high side MOSFET of a synchronous DC-DC converter into a 5.0x6.0mm² package outline. Designers are able to shrink their designs up to 85% by replacing two separate discrete packages such as SO8 or SuperSO8 with this new package.

Both, the small outline and the interconnection of the two MOSFETs within the package minimize the loop inductance which boosts efficiency. With the new OptiMOS™ technology power stage 5x6 achieves a peak efficiency of 93.5%. power stage 5x6 can handle an application current up to 30A.

Product Portfolio power stage 5x6

Click on a product type to learn more, download datasheet and order

  Schottky Body Diode 1) BV DSS (V) R DS(on) @ V gs =4.5 max Q g tot @ V gs = 4.5 typ
      High Side Low Side High Side Low Side


Y 25 5.9mOhm 1.6mOhm 7.7nC 25.0nC


N 25 4.8mOhm 1.7mOhm 7.7nC 25.0nC


Y 30 7.0mOhm 2.1mOhm 5.8nC 21.0nC


Y 30 7.0mOhm 3.7mOhm 5.2nC 12.2nC


Y 30 7.0mOhm 5.2mOhm 5.2nC 8.6nC


N 30 6.4mOhm 6.4mOhm 6.7nC 6.7nC

1) Monolithic integrated Schottky-like diode

Power Management Selection Guide 2016

Features Benefits Target Applications
  • Asymmetric halfbridge in a small package outline 3.0x3.0mm² / 5.0x6.0mm²
  • Best-in-Class on-state resistance
  • Low profile: power stage 3x3: 0.8mm, power stage 5x6: 1.0mm
  • Internally connected low-side and high-side (lowest loop inductance)
  • Optimized thermal design with a larger exposed die-pad for the low-side MOSFET
  • Optimized pin-out
  • Multiple sources
  • Compact and simplified layout for a DC-DC converter
  • Optimized layout with lowest loop inductivity
  • Highest efficiency
  • Partcount reduction (compared to 2 single devices)
  • Environmentally friendly



IFX_Website-Button_Webinars Banner Simulation Tool


Product Brief

Title Size Date Version
738 KB 01 Nov 2012
235 KB 01 Feb 2012

Product Selection Guide

Title Size Date Version
21 MB 22 Feb 2016 00_00

Application Notes

Title Size Date Version
701 KB 30 Nov 2015 01_00
7 MB 25 Jun 2015 01_00
663 KB 01 Dec 2012

Application Brochure

Title Size Date Version
6.9 MB 01 Jun 2013 00_00
1.9 MB 26 Jun 2014 01_00

Additional Product Information

Title Size Date Version
111 KB 01 Feb 2012
Infineon's Power MOSFETs Power Block Versus Power Stage 5x6

Infineon's Power MOSFETs Power Block Versus Power Stage 5x6

This video covers a comparison between Infineon’s Power Block and power stage 5x6 packages. Two leadless SMD package comprising the low-side and high-side MOSFET of a synchronous DC/DC converter into a 5.0x6.0mm2 package outline.

Length 3:02


Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon