EVALLEDICL8105E1

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The ICL8105 universal evaluation board is designed to offer designers maximum flexibility in terms of design during the initial design phase. It provides a flexible base for evaluating the performance of the ICL8105 digital flyback controller and the CoolMOS™ power switch. The objective of this board is to allow the designer to finalize the circuitry and component values in a fast manner before designing an own form factor PCB.

 

.dp Interface Gen2 Board can be ordered here

.dp Vision Software is available  here

 

 

 

Summary of Features:

  • Universal AC input from 90 V~ to 305 V~

  • DC input option

  • Wide output voltage range: 20 V to 100 V

  • Output current: 0.1 A to 2.0 A

  • Tunable output voltage range: Wide/narrow/fixed

  • High efficiency with optional synchronous rectification

  • Selectable input and output capacitors

  • 0 – 10 V dimming with isolation support

  • Power rating option with 20W and 80W transformer included

  • Four daughter cards with ICL8105 included
  • Various footprint options for MOSFET/diode

  • Open load auto discharge

  • ICL8105 incl optimized parameter setting for 20W application, device parameters optionally configurable by graphical user interface (.dp vision)

Target Applications:

  • Electronic control gear for LED luminaires (20 W - 80 W)

 


Parametric EVALLEDICL8105E1
Configuration   ICL8105
Configuration   IPD80R1K0CE
Configuration   SPA17N80C3
Family   LED Driver & Ballast Controller
Family   MOSFET
Target Application   Power Supplies
Qualification   Consumer
Type   Evaluation Board
Topology   Flyback
Input Type   AC/DC

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00

Application Notes

Title Size Date Version
9.5 MB 01 Sep 2016 01_00
Sales Product Name EVALLEDICL8105E1
OPN EVALLEDICL8105E1TOBO1
Product Status not for new design
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon