CoolMOS™ Family Selection Guide

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Here we provide you help in the selection of the most suitable CoolMOS™ power MOSFET for your application. The applications have been divided into high power, low power and automotive, because each segment comes with different requirements.

 

CoolMOS-button-selection-guide

 

CoolMOS-power-mosfets-HighPowerSMPS

 

CoolMOS-power-mosfets-LowPowerSMPS

 

CoolMOS-power-mosfets-ATV  


CoolMOS™ for high power SMPS (>150W)

Pushing the edge of silicon MOSFET performance

The CoolMOS™ high power portfolio addresses the complete application landscape across PFC, LLC and ZVS topologies with product families addressing different sub-segments in terms of efficiency and ease-of-use. CoolMOS™ C7, P6 and CFD2 are active and preferred - we recommend our customers to use these parts for new designs (see selection table below, shown in colors). Older CoolMOS™ generations (see selection table below, shown in grey) like C3, CP, C6 and CFD will be continued for an extended period of time and can still be used by customers for new designs. In special cases, their properties offer an excellent fit to a particular design, while for the majority of applications the newer series, such as CoolMOS™ C7, P6 and CFD2, offer higher customer value at lower price.

 

CoolMOS™ positioning high power SMPS
CoolMOS-power-mosfets-highPower_positioning

 

Active and preferred CoolMOS™ product families
CoolMOS_C7_active_and_preferred 600V
  • Highest efficiency in PFC, up to 0.7% ahead of CoolMOS™ CP
  • Fast switching up to 200kHz from 50% reduced turn-off losses
  • Performance coming close to GaN in hard switching applications
  • Use in PFC and high-end LLC
CoolMOS_C7_active_and_preferred 650V
  • Best-in-class efficiency if additional breakdown voltage needed (650V)
  • Use in PFC and hard switching applications only, higher losses in resonant stages
CoolMOS_P6_active_and_preferred 600V
  • General purpose part with excellent performance recommended for most designs in high power SMPS applications (100W...3kW)
  • High efficiency combined with ease-of-use and low design-in effort
  • Suitable for both soft and hard switching applications (PFC/LLC)
  • Price/performance optimized for cost effective designs
CoolMOS_Cfd2_active_and_preferred 650V
  • Fast body diode with fastest recovery time on the market
  • Very low ringing and voltage overshoot for ease-of-use
  • Ahead of competitors in mid load to full load efficiency range
  • Designed for ZVS/LLC

 

Active CoolMOS™product families
CoolMOS_CP_active 500V 600V
  • High efficiency, fast switching up to 100kHz
  • PFC as main application
  • Replaced by C7 with better efficiency and better price
CoolMOS_C6_E6_active 600V 650V
  • General purpose use with good ease-of-use an low EMI
  • PFC/LLC/FB applications
CoolMOS_C3_active

500V 600V 650V 800V
900V

  • General purpose use with excellent ease-of-use an low EMI
  • Premium price for highest ruggedness
  • PFC/LLC/FB general purpose use
CoolMOS_CFD_active 600V
  • Fast body Diode part for ZVS and LLC
  • Replaced by CFD2 with better efficiency and better price

 

CoolMOS™ for low power SMPS (<150W)

Efficiency accessible at an attractive price

In low power SMPS, high voltage superjunction MOSFETs address applications such as smartphone/tablet chargers, notebook adapters, TV sets and LED lighting. Increasingly, customers replace standard MOSFETs by superjunction  MOSFETs in order to benefit from higher efficiency and an attractive cost-down roadmap going forward. In many  designs, a trade-off decision between highest efficiency, good ease-of-use (typically EMI) and an attractive cost position needs to be made.

 

The CoolMOS™ portfolio for low SMPS offers a number of choices for power engineers:

 

CoolMOS-power-mosfets-lowPower_positioning 

 

CoolMOS™ automotive

600V CoolMOS™ CPA and 650V CoolMOS™ CFDA - automotive technology in pole position

After launching the first series of high voltage automotive MOSFET, the 600V CoolMOS™ CPA series, Infineon has launched its second generation of market leading automotive qualified high voltage MOSFET, the 650V CoolMOS™ CFDA series. The 600V CoolMOS™ CPA portfolio and the broad 650V CoolMOS™ CFDA portfolio provide all benefits of a fast switching superjunction MOSFET while fulfilling the enhanced reliability requirements for automotive applications realized with special screening measures in front end and back end as well as qualification compliant to AEC Q100.

 

The 650V CoolMOS™ CFDA series additionally caters to special application needs with its integrated fast body diode. This fast body diode is the key for addressing resonant switching topologies resulting in lower switching losses due to the low gate charge. The softer commutation behavior and consequent reduced EMI appearance gives the 650V CoolMOS™ CFDA series a clear advantage in comparison to competitor parts. Furthermore, limited voltage overshoot during hard commutation of the body diode enables easier implementation of layout and design. Therefore, the combination of both, the 600V CoolMOS™ CPA and the new 650V CoolMOS™ CFDA technologies are the best choice for switching topologies in automotive applications. 

 

Common key features CoolMOS™ "A"

  • First 600V/650V automotive qualified high voltage technologies for automotive market
  • Compliant to AEC Q101 standard

 

Key features 600V CoolMOS™ CPA Applications 600V CoolMOS™ CPA Key features 650V CoolMOS™ CFDA Applications 650V CoolMOS™ CFDA
  • Lowest R DS(on) per package
  • Lowest gate charge value Q G
  • Hard switching topologies
  • PFC boost stages in on-board charger
  • Active clamp or two transistor forward in DC-DC converter
  • Limited voltage overshoot during hard commutation– self-limiting di/dt and dV/dt
  • Low Q rr at repetitive commutation on body diode and low Q oss
  • Resonant switching topologies
  • LLC or full-bridge ZVS in DC-DC converter
  • HID lamp

700V/800V CoolMOS™ P7 - Infineon's answer for flyback topologies



 

New 800V CoolMOS™ P7 sets new benchmark in efficiency and thermal performance

Infineon's new product family is a perfect fit for low power SMPS applications, fully addressing market needs in performance, ease of design, and price/performance ratio. It mainly focuses on flyback topology which is typically found in applications like adapter, LED lighting, audio, industrial and auxiliary power.

>Learn more

 


650V-coolmos-C7-Gold-in-TOLL  

New 650V CoolMOS™ C7 Gold in TO-Leadless package delivers high performance with a small footprint

Infineon's new CoolMOS™ family, the 650V CoolMOS™ C7 Gold in TO-Leadless package, is a combination of improved superjunction (SJ) semiconductor process and advanced SMD package design, delivering unparalleled performance in hard switching applications. The small footprint of this package brings power density advantages for server, telecom and solar applications.

>Learn more

>Order now

 


Banner Simulation Tool

IFX_Website-Button_Webinars

Webbutton_2EDN_GateDriverOverview

 


Product Selection Guide

Title Size Date Version
264 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
310 KB 10 Oct 2016 01_00
3.5 MB 16 Mar 2017 01_00
211 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
1.9 MB 03 May 2013 01_00

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
1.4 MB 08 May 2015 02_00
2.7 MB 30 May 2016 02_00
907 KB 08 May 2015 02_00
1.5 MB 09 Jun 2016 06_16

Product Brief

Title Size Date Version
117 KB 23 Dec 2016 01_00
224 KB 03 Feb 2017 01_00
132 KB 23 Dec 2016 01_00
653 KB 03 Dec 2014 01_00
448 KB 11 Jan 2017 01_00
240 KB 28 Mar 2017 01_00
489 KB 28 Mar 2017 01_00
1.1 MB 08 Apr 2013
382 KB 19 Jan 2017 01_00
386 KB 16 Sep 2015 02_00
844 KB 12 Mar 2015 01_00
475 KB 26 Mar 2014
511 KB 01 Jun 2010
202 KB 27 Mar 2017 01_00
934 KB 04 Oct 2016 01_00
716 KB 12 Mar 2015 01_00
786 KB 01 May 2014
329 KB 01 Mar 2012
279 KB 10 Feb 2014
565 KB 01 Nov 2011
562 KB 01 Feb 2008
409 KB 03 Jul 2015 01_00
283 KB 01 Apr 2010
403 KB 27 Oct 2016 01_00

Application Brochure

Title Size Date Version
879 KB 04 May 2016 01_00
247 KB 17 Feb 2016 01_00
1.9 MB 26 Jun 2014 01_00
1.3 MB 23 Mar 2016 01_00
340 KB 23 Oct 2015 01_00

Application Brief

Title Size Date Version
408 KB 24 Oct 2014 01_00

Application Notes

Title Size Date Version
12.1 MB 13 Sep 2016 01_00
1.5 MB 06 Mar 2017 01_00
2.6 MB 07 Sep 2016 02_00
356 KB 01 Mar 2009
1.3 MB 09 Mar 2017 01_00
2 MB 01 Dec 2016 01_00
6.6 MB 31 Aug 2016 01_00
4.3 MB 07 Nov 2016 01_00
2.7 MB 28 Mar 2017 01_00
1.2 MB 17 Mar 2017 01_00
1.5 MB 07 Nov 2016 02_00
1.6 MB 03 Jun 2015 01_00
4.8 MB 09 Nov 2016 01_00
1,004 KB 10 Jan 2017 01_00
1.6 MB 23 Apr 2008 01_00
2.5 MB 14 Jan 2016 01_00
2.5 MB 10 Jun 2016 01_01
880 KB 14 Aug 2014
701 KB 30 Nov 2015 01_00
2.2 MB 19 Dec 2014 02_00
4.3 MB 12 Dec 2013
773 KB 24 Feb 2016 01_00
3.1 MB 03 May 2013
751 KB 23 Aug 2013
7 MB 25 Jun 2015 01_00
1.5 MB 12 May 2014
580 KB 01 Feb 2008
2.3 MB 30 May 2016 05_00
898 KB 13 May 2015 02_00
1 MB 01 Nov 2012
1.4 MB 16 Nov 2015 01_00
3.3 MB 01 Mar 2010
993 KB 01 Apr 2008
1.2 MB 01 Jun 2012
1.3 MB 01 Feb 2011
480 KB 01 Apr 2012
794 KB 03 May 2013
1.1 MB 30 Jan 2015 01_00
2.1 MB 19 May 2015 01_00
630 KB 20 Jun 2013
3.7 MB 23 Aug 2013

Article

Title Size Date Version
3.3 MB 22 Jul 2016 01_00
3.4 MB 29 Jul 2014
1.6 MB 18 May 2016 01_00
2 MB 23 Sep 2013
1.7 MB 10 Jun 2015 01_00
377 KB 23 Nov 2012
491 KB 01 Jan 2011
1.7 MB 20 Oct 2014 01_00
1.2 MB 23 Jun 2013

Additional Product Information

Title Size Date Version
51 KB 20 Oct 2016 01_00
134 KB 28 Jan 2016 01_00
84 KB 20 Oct 2016 01_00
103 KB 20 Oct 2016 01_00
40 KB 21 Jun 2016 01_00
229 KB 20 Aug 2015 01_00
103 KB 05 Apr 2016 01_00

Presentations

Title Size Date Version
2.5 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00
2.1 MB 04 Nov 2016 01_00

Additional Technical Information

Title Size Date Version
12 KB 23 Jan 2017 01_00

Evaluation Boards

Board Family Description Status
EVALPFC3-ICE3PCS02G Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS02G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS02G
  • IDH04S60C
  • IPP60R199CP
active and preferred
EVALSF3-ICE3BS03LJG MOSFET, Power Controller (PWM, PFC) F3 FF controller ICE3BS03LJG for 60W 16V SMPS evaluation board with 85~265V AC universal input for LCD monitor, adapter, DVD, STB and auxiliary power supplies.
  • ICE3BS03LJG
  • SPA07N60C3
active and preferred
REF-10W ADAPTER MOSFET, Power Controller (PWM, PFC) 10.5W 5.0V USB adapter reference board
  • ICE2QS03G
  • IPU60R950C6
active and preferred
EVAL_3KW_2LLC_C7_47 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V
  • BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPW60R040C7
  • XMC4400-F64K512 AB
active and preferred
EVAL 300W CCM PFC P6 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 300W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 98.5% peak efficiency
  • ICE3PCS01G
  • IDH02G65C5
  • IPP60R190P6
active
REF-XDPL8220-U30W LED Driver & Ballast Controller, MOSFET Efficient and flickerfree reference circuit designfor (XDPL8220) with high power factor and low THD.It is built for universal input voltage (90V-305V) and for 30W output power. It implements a dual stage PFC, Flyback topology.
  • CDM10V
  • CoolMOS CE
  • CoolMOS P7
  • XDPL8220
active and preferred
EVALLEDICL5101E1 LED Driver & Ballast Controller, MOSFET PFC/LLC Constant Voltage Evaluation Board 110W LED Driver
  • BSP135
  • ICL5101
  • IPD60R450E6
  • IPP60R125C6
active and preferred
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_800W_130PFC_C7 Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
  • 2EDN7524F
  • ICE2QR4780Z
  • ICE3PCS01G
  • IDH06G65C5
  • IPP60R180C7
  • XMC1302-T038X200 AB
on request
EVAL_600W_12V_LLC_C7 Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DCDC/LLC stage, 400V/12V DC, 97.8% peak efficiency
  • IPP60R180C7, BSC010N04LS, 2EDL05N06PF, ICE2HS01G, ICE2QR2280Z, 2EDN7524F
active and preferred
EVAL_800W_PFC_C7_V2 Diode (Si, SiC), Gate Driver, Power Controller (PWM, PFC), MOSFET 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
  • 2EDN7524F
  • ICE2QR4780Z
  • ICE3PCS01G
  • IDH06G65C5
  • IPP60R180C7
  • XMC1402-Q040X0128 AA
active and preferred
REF-15W ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G for 15W 5V SMPS reference board with 85~265V AC universal input.
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPU60R950C6
active and preferred
EVALLEDICL8201F2 LED Driver & Ballast Controller, MOSFET T8 LED tube reference design
  • ICL8201
  • IPS65R1K5CE
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred
EVAL_2.5KW_CCM_4PIN Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 2500W CCM Power factor correction (PFC), 110/230 AC to 400 DC, >98% peak efficiency, 65/100 kHz, shows efficiency benefits due to usage of TO247-4
  • 1EDI60N12AF
  • ICE3PCS01G
  • ICE3RBR4765JZ
  • IDH16G65C5
  • IFX91041
  • IPZ60R040C7
active and preferred
EVALLEDICL8105E1 LED Driver & Ballast Controller, MOSFET 20 - 80W universal evaluation system for LED driver with contant current output based on the ICL8105 digital single-stage flyback controller and 800V CoolMOS™
  • ICL8105
  • IPD80R1K0CE
  • SPA17N80C3
not for new design
EVAL-1HS01G-1-200W MOSFET, Power Controller (PWM, PFC) 200W, 12V, 24V half bridge LLC resonant converter evaluation board for SMPS with 280V AC input
  • ICE1HS01G
  • IPA50R299CP
active and preferred
EVAL_2KW_ZVS_FB_CFD2 Gate Driver, MOSFET 2kW DCDC/ZVS full bridge stage 380/48 VDC, 96.6% peak efficiency
  • 2EDN7524F
  • IPP110N20N3 G
  • IPW65R080CFD
active and preferred
EVAL_800W_PFC_P7 Gate Driver, Microcontroller, MOSFET, Power Controller (PWM, PFC) The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ P7 (IPP60R180P7) Power MOSFET technology working at 130kHz in a CCM PFC boost converter along with EiceDRIVER™ ICs (2EDN7524F) and 650V CoolSiC™ Schottky Diode Generation 5 (IDH06G65C5) using analog control (ICE3PCS01G).
  • 2EDN7524F
  • ICE2QR2280Z
  • ICE3PCS01G
  • IDH06G65C5
  • IPP60R180P7
coming soon
REF-15W_IR_OPTI3 MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G and µSmartRectifierTM IR1161 for 15W 5V SMPS adapter reference board with 85~265 VAC universal input
  • BSZ100N06LS3 G
  • ICE2QS03G
  • IPS65R1K5CE
  • IR1161
active
EVAL-600W-12V-LLC-A Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DC-DC/LLC stage 400/12VDC, 97.4% peak efficiency (digital and analog version available)
  • 2EDL05N06PF
  • 2EDN7524F
  • BSC010N04LS
  • ICE2HS01G
  • ICE2QR2280Z
  • IPP60R190P6
  • XMC4200
active and preferred
EVALQRS-ICE2QS02G-80W MOSFET, Power Controller (PWM, PFC) QR contoller ICE2QS02G for 80W 20V SMPS evaluation board with 85~265V AC universal input for LCD TV, home audio or printer applications.
  • ICE2QS02G
  • IPA60R199CP
active and preferred
REF-15W THINPAK ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 15W 5V USB adapter reference board
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPL65R1K5C6S
active and preferred
EVALLEDICL8201F1 LED Driver & Ballast Controller, MOSFET GU10 LED lamp reference design
  • ICL8201
  • IPU50R3K0CE
active and preferred
REF-15W_CE1K0 ADAPTER MOSFET, Power Controller (PWM, PFC) 15W reference board for flyback smart phone/tablet (5V/3A)
  • BSC067N06LS3 G
  • ICE2QS03G
  • IPS65R1K0CE
active and preferred
REF-35W ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G for 35W 19V SMPS reference board with 85~265V AC universal input.
  • 2N7002
  • BAS21-03W
  • ICE2QS03G
  • IPD60R600P6
active and preferred
EVAL_40W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) Test platform for low cost charger and adapter applications
  • 2N7002
  • ICE2QS03G
  • IPA70R600P7S
active and preferred
REF-15W_CE1K5 ADAPTER MOSFET, Power Controller (PWM, PFC) 15W reference board for flyback smart phone/tablet (5V/3A)
  • BSC067N06LS3 G
  • ICE2QS03G
  • IPS65R1K5CE
active and preferred
EVAL_16W_66V_BCK_CE LED Driver & Ballast Controller, MOSFET 16W adapter demo board for Lighting applications
  • ICL8201
  • IPN60R3K4CE
active
EVALPFC3-ICE3PCS03G Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS03G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS02G
  • IDH04S60C
  • IPP60R199CP
active and preferred
REF-45W ADAPTER MOSFET, Power Controller (PWM, PFC) This reference board is intended to be a form, fit and function test platform for low cost and high power density applications
  • ICE2QS03G
  • IPA60R650CE
active and preferred

Simulation Models

Title Size Date Version
667 KB 28 Mar 2017 01_00
667 KB 17 Jan 2017 01_00
674 KB 28 Mar 2017 01_00
669 KB 18 Aug 2016 01_00
668 KB 07 Mar 2013 01_00
667 KB 07 Mar 2013 01_00
7 KB 30 Sep 2015 01_00
669 KB 25 Jul 2016 01_00
667 KB 07 Mar 2013 02_00
671 KB 31 Jul 2014 01_00
669 KB 07 Mar 2013 01_00
668 KB 07 Mar 2013 01_00
667 KB 07 Mar 2013 01_00
668 KB 07 Mar 2013 01_00
666 KB 18 Aug 2016 01_00
668 KB 19 Apr 2013 01_00
667 KB 29 Apr 2015 02_00
668 KB 07 Jul 2014 01_00
666 KB 07 Mar 2013 01_00
669 KB 14 Mar 2014 02_00
667 KB 15 May 2013 01_00
667 KB 07 Sep 2016 01_00
667 KB 07 Mar 2013 01_00
665 KB 07 Mar 2013 01_00
667 KB 07 Mar 2013 01_00
234 KB 25 Aug 2010 00_01
elearning_coolMOS_P7_power_mosfet_600V 

 

eLearning: 600V CoolMOS™ P7 - optimized combination between high efficiency and ease-of-use

This training will provide an overview about 600V CoolMOS™ P7 power MOSFET family. Besides understanding how 600V CoolMOS™ P7 is positioned within the CoolMOS™ product series you will learn more about the applications at which the 600V CoolMOS™ P7 is targeted. In addition the key features and benefits of the CoolMOS™ P7 technology are explained.

 

Video_700V_P7_1

 

Infineon's answer for flyback topologies - 700V CoolMOS™ P7 application and corner stones

Introduction of Infineon’s 700V CoolMOS™ P7 superjunction MOSFET technology by highlighting the competitive advantages, the topology it has been optimized for as well as its target applications.

 
Length: 4:24

 

Video_700V_P7_1

 

Infineon's answer for flyback topologies - 700V CoolMOS™ P7 additional features and portfolio

Highlighting additional features of Infineon’s 700V CoolMOS™ P7, summarizing the overall value proposition and giving an outlook on the finely graduated product portfolio.

 
Length: 4:08

 

eLearning-700V-coolmos-p7

 

eLearning: 700V CoolMOS™ P7 optimized for low power applications from 5W to 75W

This eLearning provides an explanation of the new 700V CoolMOS™ P7 product family. The goal is to describe what technical and technological benefits 700V CoolMOS™ P7 can offer in comparison to old technologies and competitor products. Furthermore it will present the evaluation of a customer charger to show the performance which can be achieved with 700V CoolMOS™ P7 with respect to thermals, efficiency and electromagnetic interference behavior.

 

elearning-800v-coolmos-p7

 

eLearning: 800V CoolMOS™ P7 for adapter, lighting, aux power and industrial SMPS

This eLearning provides a detailed introduction into the 800V CoolMOS™ P7 family. The goal is to understand the key applications, benefits and improved performance in flyback topology, and to get an introduction into application relevant measurements and customer value.

 

600V_CoolMOS_C7_Technical_eLearning

  

800V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

With this video customers get an overview about 800V CoolMOS™ P7 in terms of its best-in-class performance, state of the art ease-of use as well as price/performance position.

 
Length 07:38

 

video-coolmos-ce

Introduction of Infineon's superjunction MOSFET solution for low power applications

Infineon offers an ideal solution for price/performance value with the CoolMOS™ CE family. It comes with low conduction and switching losses that improve efficiency and ultimately reduce power consumption. CoolMOS™ CE comprises 500 V, 600 V, 650 V, 700 V and 800 V for low power applications such as adapter, charger, lighting and TV.

Length 3:22

 

650V-Coolmos-C7-Gold-Toll-eLearning 

New eLearning: 650V CoolMOS™ C7 Gold and TO-Leadless package

This eLearning will help you to understand how the new 650V C7 Gold technology and the TO-Leadless package features combine together to enable for the first time an SMD package to be used in mid to high power PFC circuit. In this training, you will learn how the new C7 Gold and the TO-Leadless package bring benefits in power density and help saving manufacturing costs.

 
Length 17:00

 

600V_CoolMOS_C7_Technical_eLearning 

eLearning 600V CoolMOS™ C7 series

In this eLearning you get an explanation of the 600V CoolMOS™ C7 product family and its technical background. After this trainign you will understand the impact from efficiency to temperature, know the losses contribution of the MOSFET in PFC, understand and know the different switching losses mechanism, understand Q oss and E oss and its impact to hard- and soft- switching, know the limitation of the parasitic source inductance and understand the 4pin functionality with its benefit in hard switching applications.

 
Length 13:07

 

Introducing the New 600 V CoolMOS™ C7 Series System Solution, Demoboards and Product Portfolio

Introducing the 600 V CoolMOS™ C7 series system solution, demoboards and product portfolio

The 600 V CoolMOS™ C7 series from Infineon brings new levels of efficiency to hard switching topologies (PFC/TTF) and unlike its 650 V predecessor also in high performance resonant topologies (LLC). This video covers the general Information.

 
Length 4:32

 

Introducing the New CoolMOS™ C7 Series

Introducing the CoolMOS™ C7 series

Infineon’s CoolMOS™ C7 series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on) per package and, thanks to its low switching losses, efficiency improvements over the full load range. C7 is optimized for hard switching topologies such as power factor correction (CCM PFC), two transistor forward (TTF) and solar boost in applications such as solar, server, telecom and UPS. The 650V breakdown voltage makes it suitable for both solar and switched mode power supplies (SMPS) PFC stages where extra safety margin is required. 

 
Length 5:57

 

600V CoolMOS™ P6 Power Mosfet: Performance Comparison and Conclusion

600V CoolMOS™ P6 power MOSFET: performance comparison and conclusion

With the CoolMOS™ P6 Infineon extends its market leading CoolMOS™ portfolio, setting new benchmarks in the price/performance superjunction segment. The new and highly innovative product family is designed to enable higher system efficiency whilst being easy to design in. With its granular portfolio, the CoolMOS™ P6 family offers the best price/performance ratio of any Superjunction technology available on the market today.

 
Length 5:13

 

CoolMOS™ CE – a New Market Leading Superjunction Generation

CoolMOS™ CE – a new market leading superjunction generation

Infineon is widening the CoolMOS™ portfolio offering new 500V CoolMOS™ CE series. As a new technology platform on market leading high voltage power MOSFETs, the new devices provide all benefits of fast switching Superjunction MOSFETs while not sacrificing ease-of-use. I price sensitive applications such as consumer, PC silverboxes and lighting, CoolMOS™ CE offers the best price-performance ratio on the market while meeting higher efficiency standards.

 
Length 2:22

 

Soft Switching of new MOSFET Generation 600V & 650V C6/E6

Soft switching of new MOSFET generation 600V & 650V C6/E6

Infineon's 600V/650V CoolMOS™ C6/E6 series of high-performance power MOSFETs combine the advantages of modern superjunction (SJ) devices such as low on-state resistance and reduced switching losses with easy control of switching behavior as well as high body diode ruggedness. Based on the same technology platform, C6 devices have been optimized for ease of use while E6 devices have been designed to provide higher efficiency.

 
Length 4:35

"

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon