600V CoolMOS™ P6

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Superior efficiency combined with ease-of-use



Button-Find-Product-Portfolio    button-find-boards



600 V CoolMOS™ P6 is a general purpose part suitable for most high power applications, which require excellent performance, yet also a high level of ease-of-use in the design-in process. CoolMOS™ P6 is suitable for both soft and hard switching applications due to its good body diode ruggedness. Optimizations such as Q G, V th, E on, and E off enable its superior efficiency, while its ease-of-use feature is attributed to the optimized dV/dt (di/dt) controllability, internal R G and improved oscillation behavior.




CoolMOS™ P6 achieves very low conduction and switching losses especially in light load condition, enabling switching applications to work more efficient and be designed more compact, lighter and cooler. Moreover, with its granular portfolio, CoolMOS™ P6 addresses the specific needs of applications such as server, pc power, telecom rectifiers and consumer applications, meanwhile offers the best price/performance ratio on the market today.


CoolMOS™ P6 is optimized for ease-of-use and addresses typical design challenges in high power SMPS while offering best-in-class efficiency on a level close to CoolMOS™ CP.


Key features Key benefits Applications
  • Reduced gate charge (Q G)
  • Optimized Vth for soft switching
  • Good body Diode ruggedness
  • Optimized integrated R G
  • Improved dV/dt
  • Improved efficiency in light load condition
  • Better efficiency in soft switching applications due to earlier turn-off
  • Suitable for hard and soft switching topologies
  • Excellent ease-of-use and good controllability of switching behavior
  • High robustness, better efficiency
  • Outstanding quality and reliability


PFC – CoolMOS™ P6 offers CP-like performance

The efficiency of CoolMOS™ P6 is at the level of CoolMOS™ CP and well ahead of competitors while offering much better ease-of-use.


LLC – CoolMOS™ P6 with best-in-class performance

CoolMOS™ P6 shows the best-in-class efficiency over full load range especially at the light load conditions thanks to its low Q G and higher V th.








CoolMOS™ P6 is optimized for ease-of-use and addresses typical design challenges

  • PFC: optimized for improved oscillation
  • LLC: good commutation ruggedness
  • Fast switching: good controllability for ease-of-use

Product Portfolio CoolMOS™ P6 - Click on a product type to learn more, download datasheet and order

R DS(on) mΩ   TO-252 DPAK  TO-263 D²PAK  TO-220  TO-220 FullPAK
600 IPD60R600P6 1) IPB60R600P6 IPP60R600P6 IPA60R600P6
380 IPD60R380P6 IPB60R380P6 IPP60R380P6 IPA60R380P6
330   IPB60R330P6 IPP60R330P6 IPA60R330P6
280   IPB60R280P6 IPP60R280P6 IPA60R280P6
230   IPB60R230P6 IPP60R230P6 IPA60R230P6
190   IPB60R190P6 IPP60R190P6 2) IPA60R190P6
160   IPB60R160P6 IPP60R160P6 IPA60R160P6
125     IPP60R125P6 IPA60R125P6
99     IPP60R099P6 IPA60R099P6

1)  35W Adapter Reference Design available 

2)  300W CCM PFC and 600W 12V LLC Evaluation Board available


R DS(on) TO-247 TO-247-4 ThinPAK 8x8 ThinPAK 5x6 
650       IPL60R650P6S
330/360 IPW60R330P6     IPL60R360P6S
280 IPW60R280P6      
230/255 IPW60R230P6   IPL60R255P6  
190/210 IPW60R190P6   IPL60R210P6  
160/180 IPW60R160P6   IPL60R180P6  
125 IPW60R125P6 IPZ60R125P6    
99 IPW60R099P6 IPZ60R099P6    
70 IPW60R070P6 IPZ60R070P6    
41 IPW60R041P6 IPZ60R041P6    

Power Management Selection Guide 2016

Product Brief

Title Size Date Version
386 KB 16 Sep 2015 02_00
844 KB 12 Mar 2015 01_00
409 KB 03 Jul 2015 01_00

Product Brochure

Title Size Date Version
2.7 MB 30 May 2016 02_00
1.5 MB 09 Jun 2016 06_16
613 KB 27 Apr 2016 03_00

Product Selection Guide

Title Size Date Version
521 KB 10 Oct 2016 01_00
21 MB 22 Feb 2016 00_00
310 KB 10 Oct 2016 01_00
264 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
1.9 MB 03 May 2013 01_00

Application Notes

Title Size Date Version
1 MB 15 Jul 2015 01_00
356 KB 01 Mar 2009
1.4 MB 13 Aug 2015 01_00
630 KB 20 Jun 2013
3 MB 09 Feb 2016 01_02
1 MB 01 Nov 2012
2.2 MB 19 Dec 2014 02_00
880 KB 14 Aug 2014
1.1 MB 30 Jan 2015 01_00
701 KB 30 Nov 2015 01_00
1.6 MB 23 Apr 2008 01_00
7 MB 25 Jun 2015 01_00
993 KB 01 Apr 2008

Application Brief

Title Size Date Version
408 KB 24 Oct 2014 01_00

Application Brochure

Title Size Date Version
6.9 MB 01 Jun 2013 00_00
409 KB 28 Jan 2016 01_00
340 KB 23 Oct 2015 01_00


Title Size Date Version
3.4 MB 29 Jul 2014
1.2 MB 23 Jun 2013

Additional Product Information

Title Size Date Version
654 KB 01 Nov 2012
40 KB 21 Jun 2016 01_00
134 KB 28 Jan 2016 01_00
417 KB 12 Oct 2015 01_00
253 KB 11 Sep 2015 01_00
653 KB 01 Nov 2012

Simulation Models

Title Size Date Version
669 KB 25 Jul 2016 01_00


Key Information (600V CoolMOS™ P6)

600V CoolMOS™ P6 - Key Information

600V CoolMOS™ P6 defines a new benchmark in the price/performance Superjunction (SJ) market. The new devices offer improved performance, making solutions more efficient while remaining easy to use and controllable. CoolMOS™ P6 technology is universal applicable and therefore suitable hard and soft switching topologies such das PFC, LLC stages in applications like Server, Telecom, Consumer ad PC Power.pplicable and therefore suitable hard & soft switching topologies (e.g. PFC, LLC) in applications like Server, Telecom, Consumer ad PC Power.

Length 4:05
600V CoolMOS™ P6 Power Mosfet: Electrical Parameter

600V CoolMOS™ P6 Power MOSFET - Electrical Parameter

CoolMOS™ P6 closes the gap between technologies which focus on delivering ultimate performance, such as the high performance CoolMOS™ CP, and those which concentrate more on ease of use, for example CoolMOS™ C6/E6. The new devices provide high performance in hard and soft switching PFC and PWM topologies in applications such as Server, 

Length 5:54


600V CoolMOS™ P6 Power Mosfet: Performance Comparison and Conclusion

600V CoolMOS™ P6 Power MOSFET - Performance Comparison and Conclusion

With the CoolMOS™ P6 Infineon extends its market leading CoolMOS™ portfolio, setting new benchmarks in the price/performance Superjunction segment. The new and highly innovative product family is designed to enable higher system efficiency whilst being easy to design in. With its granular portfolio, the CoolMOS™ P6 family offers the best price/performance ratio of any Superjunction technology available on the market today.

Length 5:13


Infineon`s Titanium Standard 600W LLC Evaluation Board - Board Description

Infineon`s Titanium Standard 600W LLC Evaluation Board - Board Description

This Evaluation Board shows how to design the Halfbridge LLC stage of a Server SMPS with the goal to meet 80+ Titanium Standard Efficiency requirements. On this purpose there have been used state of art of CoolMOS™ technology (IPP60R190P6) on the primary side and OptiMOS™ in SuperSO8 (BSC010N04LS) in the Synchronous Rectification secondary stage, together with the ICE2HS01G LLC Controller.

Length 4:32


Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon