2ED300C17-S

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EiceDRIVER™ Safe - Dual channel IGBT gate driver board for Infineon IGBT modules up to 1700V with reinforced isolation.

Icon-EiceDRIVER-Save

Summary of Features:

  • High peak output current of 30A
  • Integrated DC-DC SMPS
  • Outstanding protection features
  • 5kV isolations test performed as 100% test
  • High electromagnetic compatibility
  • Half-bride and direct mode
  • Soft shut down in fault conditions
  • Temperature range -25°C/85°C

Benefits:

  • Robust design
  • Reinforced isolation according to EN 50178/IEC 61800-5-1
  • Reliable operation, also in harsh environments
  • Patented paralleling of modules
  • Easy assembly with Evaluation Board 2ED300E17-SFO

Target Applications:


The EiceDRIVER™ Safe - Gate Driver Boards ideally work with IGBT modules up to 1700V


Please also find our reliable Stack solutions with integrated Gate Driver Boards (EiceDRIVER™ Safe)


The EiceDRIVER™ Safe - Gate Driver Boards work with most of our IGBT modules up to 1200V


Please also find our specially designed Evaluation Boards (2ED300E17-SFO) for Gate Driver Boards (EiceDRIVER™ Safe)



Parametric 2ED300C17-S
Voltage Class   1700.0V 
Channels   2.0 
Topology   Half Bridge
Switch Type   IGBT
Qualification   Industrial
Isolation   Reinforced

Data Sheet

Title Size Date Version
1.2 MB 14 Aug 2013 04_03

Product Brochure

Title Size Date Version
1.3 MB 27 Apr 2016 08_00

Application Notes

Title Size Date Version
630 KB 05 Feb 2008
731 KB 24 Mar 2017 01_00

Product Brief

Title Size Date Version
666 KB 27 Apr 2016 08_00

Article

Title Size Date Version
512 KB 14 May 2014

Editorials

Title Size Date Version
331 KB 07 Feb 2014

Application Brochure

Title Size Date Version
409 KB 28 Jan 2016 01_00
348 KB 05 Apr 2017 01_00
5.4 MB 18 Apr 2013
7.3 MB 08 Nov 2016 01_00
2.6 MB 27 Apr 2016 08_00
1.5 MB 27 Apr 2016 08_00

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02
3.5 MB 16 Mar 2017 01_00

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00
Sales Product Name 2ED300C17-S
OPN 2ED300C17SROHSBPSA1
Product Status active and preferred
Order online
Package Name AG-EICE-45
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 12
Packing Type TRAY
Moisture Level 1

Evaluation Boards

Board Family Description Status
MA400E12 IGBT Modules Adapter board with booster stage for 1200V IHM modules (130mm x 140mm). The IGBT module is to be ordered separately.
  • For connecting 1200V IHM IGBT Modules and driver boards
on request
MA400E17 IGBT Modules Evaluation Adapter board with booster stage for IHM modules up to 1700V (130mm x 140mm).
  • For connecting 1700V IHM IGBT Modules and driver boards
on request
MA401E12 IGBT Modules Evaluation Adapter Board with booster stage for IHM IGBT Modules up to 1200V (140mm x 190mm).
  • For connecting 1200V IHM IGBT Modules and driver boards
on request
MA401E17 IGBT Modules Evaluation Adapter Board with booster stage for IHM IGBT Modules up to 1700V (140mm x 190mm).
  • For connecting 1700V IHM IGBT Modules and driver boards
on request
MA300E17 IGBT Modules Evaluation Adapter board containing a booster stage for driving 1700V PrimePACK™ in single or parallel configuration.
  • For connecting 1700V PrimePACK™ IGBT Modules and driver boards
on request
MA300E12 IGBT Modules Evaluation Adapter board containing a booster stage for driving 1200V PrimePACK™ in single or parallel configuration.
  • For connecting 1200V PrimePACK™ IGBT Modules and driver boards
on request
MA070E12 IGBT Modules Evaluation Adapter board with booster stage for 62mm modules up to 1200V.
  • For connecting 1200V 62mm Modules and driver boards
on request
MA070E17 IGBT Modules Evaluation Adapter board with booster stage for 62mm modules up to 1700V.
  • For connecting 1700V 62mm Modules and driver boards
on request
MA200E12 IGBT Modules Evaluation Adapter board with booster stage for 1200V EconoDUAL™ 3 modules.
  • For connecting 1200V EconoDUAL™ 3 Modules and driver boards
on request
MA200E17 IGBT Modules Evaluation Adapter board with booster stage for 1700V EconoDUAL™ 3 modules.
  • For connecting 1700V EconoDUAL™ 3 Modules and driver boards
on request

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon