Intelligent Motor Control ICs

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Power Bridges for all kind of motors in automotive and industrial applications from 100mA up to 70A with different featuresets “scaled to your needs”

  • High Power DC Motor Bridges
    Scalable and flexible solutions with different functional options for all kind of motor drives from 2A DC up to 70A peak currents. Usable in all kind of application areas.

  • Smart Power Motor Bridges
    Infineon low-current DC motor bridge family consists of a broad variety of bridges designed for use in automotive and industrial applications




Product Selection Guide

Title Size Date Version
2.7 MB 12 Mar 2008
11.5 MB 03 Nov 2016 01_02
1.9 MB 12 Mar 2008

Product Brief

Title Size Date Version
2.3 MB 29 Jan 2008
2.2 MB 29 Jan 2008
711 KB 29 Jan 2008
1.8 MB 29 Jan 2008
1.9 MB 29 Jan 2008
2.6 MB 29 Jan 2008
3.3 MB 29 Jan 2008
161 KB 21 Dec 2012
2 MB 29 Jan 2008

Application Notes

Title Size Date Version
2.4 MB 15 Jul 2013
80 KB 26 May 2006
662 KB 16 Feb 2007
97 KB 23 Jan 2007
1.2 MB 09 Dec 2003
425 KB 27 Oct 2004
313 KB 05 Feb 2014
76 KB 09 Dec 2003
257 KB 26 May 2006
121 KB 27 Oct 2004
507 KB 05 Feb 2014
190 KB 16 Feb 2007
742 KB 26 May 2006
147 KB 18 Jun 2001

Article

Title Size Date Version
527 KB 15 Aug 2003
544 KB 01 Jul 2007
215 KB 03 Aug 2006
317 KB 03 Aug 2006
1.9 MB 18 Jun 2001
1.3 MB 15 Aug 2003
293 KB 16 Mar 2006
549 KB 15 Aug 2003
367 KB 03 Aug 2006
464 KB 01 Aug 2007
649 KB 15 Aug 2003
150 KB 16 Mar 2006
688 KB 01 Feb 2007
1.2 MB 03 Aug 2006
882 KB 01 Apr 2007

Additional Product Information

Title Size Date Version
8 MB 23 Oct 2014 00_00

Evaluation Boards

Board Family Description Status
DEMOBOARD BTN8982TA Motor Driver The NovalithIC H-Bridge/Dual-Halfbridge Demo Board contains two NovalithICs used as two half-bridges or in atypical H-bridge configuration including peripheral components and reverse polarity protection. Control signals canbe supplied via a 26 pin header connector. The board is suitable for all members of the NovalithIC family.
  • BTN8982TA
on request
DEMOBOARD BTM7752G Motor Driver The Trilith IC 3G - H-Bridge Demo Board contains one Trilith IC in a typical H-bridge configuration including peripheral components and reverse polarity protection. Control signals can be supplied via a 26 pin header connector or a 96 pin board connector. The board is compatible to all members of the Trilith IC 3G family in a PGDSO36 package (like BTM7752G and BTM7755G).
  • BTM7752G
on request
KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
  • TC2xx, BTN8982
active and preferred
H-BRIDGE KIT 2GO Motor Driver The H-Bridge Kit 2GO is a ready to use evaluation kit. It is fully populated with all electronic components equipped with the H-Bridge IFX9201 combined with an ARM® Cortex™-M0 CPU. Realize your own DC motor control. It is designed for the control of DC motors or other inductive loads up to 6 A or up to 36 V of Supply
  • IFX9201SG
on request
KIT_XMC1300_IFX9201 The stepper motor control shield from Infineon technologies is one of the first high current stepper motor control boards being compatible to Arduino as well as to Infineon’s XMC1100 Boot Kit. The stepper motor control shield is capable to drive the two coils in a stepper motor featuring dual-h-bridge configuration. The implemented integrated IFX9201 h-bridges can be controlled by a STEP- and DIRection-signal via the according pins. Interfacing to a microcontroller is made easy by the integrated XMC1300 microcontroller that holds the peripherals to allow high-speed current control. Microstepping of the stepper motor can be achieved using the internal comparators, operational amplifiers are installed to adapt the motor current sense signal to the microcontroller’s input levels
  • IFX9201
  • XMC1300
active and preferred
KIT_AK_SMALL_ENGINE High/Low Side Switch, Microcontroller, Motor Driver, Transceiver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness
  • BTS3410
  • KP254
  • TLE4253
  • TLE6250
  • TLE8080
  • TLE8444
  • XC2733
active
H-BRIDGE EVAL KIT Motor Driver, High/Low Side Switch, Microcontroller The H-Bridge Egal Kit is an universal evaluation kit for the complete range of Infineon Powertrain H-Bridges which are designed for (but not limited to) the control of DC motors or other inductive loads up to 8.6 A in automotive applications.In order to ease up the selection of the right H-Bridge for your particular application a selection oridges is provided. Each H-Brif H-Bdge comes soldered on a device adaptor boards that can easily be exchanged.
  • TLE5205
  • TLE5206
  • TLE6209
  • TLE7209
  • TLE8209
  • TLE9201
  • XC2734 Uconnect
on request
TLE94112EL_SHIELD Motor Driver Shield for Arduino to drive multiple DC motors
  • IPD50P04P4L-11
  • TLE94112EL
on request
DEMOBOARD BTN8962TA Motor Driver The NovalithIC H-Bridge/Dual-Halfbridge Demo Board contains two NovalithICs used as two half-bridges or in atypical H-bridge configuration including peripheral components and reverse polarity protection. Control signals canbe supplied via a 26 pin header connector. The board is suitable for all members of the NovalithIC family.
  • BTN8962TA
on request
DC-MOTORCONTR_BTN8982 Microcontroller, Motor Driver The DC motor control shield from Infineon is one of the first high current motor control boards being compatible to Arduino as well as to Infineon’s XMC1100 Boot Kit. It is capable of driving two uni-directional DC motors (half bridge configuration) or one bi-directional DC motor (H-Bridge configuration).
  • BTN8982
  • XMC1100 Boot Kit
on request

Video:12V Automotive BLDC Motor Kit

playerskin

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon