Automotive Embedded Power ICs (System-on-Chip)

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight


 

The number of electrical motors in a vehicle increases rapidly, as traditionally used mechanical motors are being replaced by electrical motors to enable automotive architectures that support energy efficiency and CO 2 reduction. These architectures are based on decentralized mechatronic motor control solutions. Manufacturers need robust, flexible and intelligent motor driver ICs to help them optimize their end products' size and performance.

Infineon® Embedded Power ICs are specifically designed to enable mechatronic motor control solutions for a range of motor control applications, where a small package form factor and a minimum number of external components are essential, including but not limited to: Window Lift, Sunroof, Wiper, Fuel Pump, HVAC Fans, Engine Cooling Fan, Water pumps.

Produced on Infineon’s first-in-industry automotive qualified 130nm Smart Power technology, the Infineon Embedded Power System-on-Chip solutions offer an unmatched level of integration of all functions required to sense, control and actuate a motor.

 

Infineon_Embedded_Power_IC_Motor_Control

ARM®-based SoC Family for Motor Control Automotive Applications

Unboxing of the Infineon Embedded Power TLE9879 Evaluation Kit

How to use Keil µVision 5 Tool chain for Infineon Embedded Power TLE9879


Product Selection Guide

Title Size Date Version
3.8 MB 12 Mar 2008
11.5 MB 03 Nov 2016 01_02

Product Brief

Title Size Date Version
140 KB 14 Apr 2016 01_00
139 KB 14 Apr 2016 01_00

Article

Title Size Date Version
881 KB 16 Mar 2014
1.3 MB 03 Aug 2006
688 KB 01 Nov 2007

Evaluation Boards

Board Family Description Status
TLE9845 EVALBOARD Motor Driver The TLE9845 Evaluation Board offers complete evaluation of all functions and peripherals of the TLE9845QX variant of the TLE984x product family
  • TLE9845QX
active
TLE984X EVALBOARD Motor Driver The TLE984x Evaluation Board offers complete evaluation of all functions and peripherals of the TLE984x product family.
  • TLE984X
active
TLE986X EVALB_JLINK Motor Driver The TLE986X EVALB_JLINK offers complete evaluation of all functions and peripherals of the TLE986x product family and allows direct connection to a DC motor via MOSFETS in H-Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger
    on request
    TLE987X EVALBOARD Motor Driver The TLE987x Evaluation Board offers complete evaluation of all functions and peripherals of the TLE986x product family and allows direct connection to a DC motor via MOSFETS in H-Bridge configuration.
    • TLE987x
    TLE9879 EVALKIT Motor Driver The TLE9879 EvalKit offers complete evaluation of all functions and peripherals of the TLE9879QXA40 and allows direct connection to a BLDC motor via MOSFETS in B6- Bridge configuration, it includes: B6-Bridge for BLDC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
    • TLE9879QXA40
    active
    Unboxing of the Infineon Embedded Power TLE9879 Evaluation Kit
    How to use Keil µVision 5 Tool chain for Infineon Embedded Power TLE9879

    Self Service

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon