IPD80R1K4CE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

800V CoolMOS™ CE is Infineon’s high performance device family offering 800 volts break down voltage. The CE targets consumer electronics applications as well as Lighting. The new 800V selection series specifically aims at LED applications. With this specific CoolMOS™ family, Infineon combines long experience as the leading superjunction MOSFET supplier with best-in-class innovation.

Summary of Features:

  • Low specific on-state resistance (R DS(on)*A)
  • Very low energy storage in output capacitance (E oss) @ 400V
  • Low gate charge (Q g)
  • Field-proven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits:

  • High efficiency and power density
  • Outstanding price/performance
  • High reliability
  • Ease-of-use

Target Applications:

 

 

 



Parametric IPD80R1K4CE
Budgetary Price €€/1k   0.38 
Package   DPAK (TO-252)
VDS  max 800.0V
RDS (on)  max 1400.0mΩ
Polarity   N
ID  max 3.9A
Ptot  max 63.0W
IDpuls  max 12.0A
VGS(th)  min  max 2.1V  3.9V
QG   23.0nC 
Rth   2.0K/W 
RthJC  max 2.0K/W
RthJA  max 62.0K/W
Operating Temperature  min -55.0°C 
Pin Count   3.0Pins 
Mounting   SMT

Data Sheet

Title Size Date Version
2.4 MB 18 Nov 2016 02_02

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
613 KB 27 Apr 2016 03_00
1.5 MB 09 Jun 2016 06_16
2.7 MB 30 May 2016 02_00

Application Notes

Title Size Date Version
701 KB 30 Nov 2015 01_00
1 MB 01 Nov 2012
7 MB 25 Jun 2015 01_00
660 KB 23 Nov 2015 01_00
1.1 MB 25 Oct 2016 01_01
2 MB 01 Dec 2016 01_00
1.6 MB 23 Apr 2008 01_00
3 MB 09 Feb 2016 01_02
880 KB 14 Aug 2014
1.1 MB 30 Jan 2015 01_00

Presentations

Title Size Date Version
3.2 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00
2.5 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00

Product Brief

Title Size Date Version
279 KB 10 Feb 2014
403 KB 27 Oct 2016 01_00

Additional Product Information

Title Size Date Version
229 KB 20 Aug 2015 01_00
103 KB 05 Apr 2016 01_00
40 KB 21 Jun 2016 01_00
134 KB 28 Jan 2016 01_00

Application Brochure

Title Size Date Version
340 KB 23 Oct 2015 01_00
3.3 MB 01 Mar 2016 01_00

Product Selection Guide

Title Size Date Version
211 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
1.9 MB 03 May 2013 01_00
22.2 MB 21 Feb 2017 00_00
264 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00

Material Content SheetInfo

Title Size Date Version
24 KB 31 Oct 2013 01_00
Sales Product Name IPD80R1K4CE
OPN IPD80R1K4CEBTMA1
Product Status discontinued
Order online Buy online
Package Name PG-TO252-3
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
OPN IPD80R1K4CEATMA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO252-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1

PCB Design Data

Title Size Date Version
2 KB 04 Jul 2016 01_00
2 KB 04 Jul 2016 01_00
12 KB 04 Jul 2016 01_00
516 KB 04 Jul 2016 01_00

Evaluation Boards

Board Family Description Status
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred
EVAL_3KW_2LLC_C7_47 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V
  • BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPW60R040C7
  • XMC4400-F64K512 AB
active and preferred
500V CoolMOS™ CE -- Part 4: "Hard Commutation & Design Guidelines"

500V CoolMOS™ CE -- Part 4: "Hard Commutation & Design Guidelines"

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in Consumer and Lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching Superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market
Length 5:24
500V CoolMOS™ CE -- Part 2: "Superjunction & Switching Speed"

500V CoolMOS™ CE -- Part 2: "Superjunction & Switching Speed"

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in Consumer and Lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching Superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market
Length 5:30
500V CoolMOS™ CE -- Part 3: "Gate Charge & Efficiency"

500V CoolMOS™ CE -- Part 3: "Gate Charge & Efficiency"

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in Consumer and Lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching Superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market
Length 5:22
500V CoolMOS™ CE  Tec Trailer

500V CoolMOS™ CE Tec Trailer

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in Consumer and Lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching Superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market
Length 1:44
CoolMOS™ CE – a New Market Leading Superjunction Generation

CoolMOS™ CE – a New Market Leading Superjunction Generation

Infineon is widening the CoolMOS™ portfolio offering new 500V CoolMOS™ CE series. As a new technology platform on market leading high voltage power MOSFETs, the new devices provide all benefits of fast switching Superjunction MOSFETs while not sacrificing ease of use. I price sensitive applications such as Consumer, PC Silverboxes and Lighting, CoolMOS™ CE offers the best price-performance ratio on the market while meeting higher efficiency standards.
Length 2:22
500V CoolMOS™ CE -- Part 1: "Introduction"

500V CoolMOS™ CE -- Part 1: "Introduction"

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in Consumer and Lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching Superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market
Length 4:28

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon