IPA80R1K4CE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

800V CoolMOS™ CE is Infineon’s high performance device family offering 800 volts break down voltage. The CE targets consumer electronics applications as well as Lighting. The new 800V selection series specifically aims at LED applications. With this specific CoolMOS™ family, Infineon combines long experience as the leading superjunction MOSFET supplier with best-in-class innovation.

Summary of Features:

  • Low specific on-state resistance (R DS(on)*A)
  • Very low energy storage in output capacitance (E oss) @ 400V
  • Low gate charge (Q g)
  • Field-proven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits:

  • High efficiency and power density
  • Outstanding price/performance
  • High reliability
  • Ease-of-use

Target Applications:

 

 

 



Parametric IPA80R1K4CE
Budgetary Price €€/1k   0.42 
Package   TO-220 FullPAK
VDS  max 800.0V
RDS (on)  max 1400.0mΩ
Polarity   N
ID  max 2.8A
Ptot  max 31.0W
IDpuls  max 12.0A
VGS(th)  min  max 2.1V  3.9V
QG   23.0nC 
Rth   4.0K/W 
RthJC  max 4.0K/W
RthJA  max 80.0K/W
Operating Temperature  min  max -40.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   THT

Data Sheet

Title Size Date Version
1 MB 19 Nov 2014 02_01

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
1.5 MB 09 Jun 2016 06_16
2.7 MB 30 May 2016 02_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
1 MB 01 Nov 2012
1.1 MB 25 Oct 2016 01_01
701 KB 30 Nov 2015 01_00
3 MB 09 Feb 2016 01_02
1.6 MB 23 Apr 2008 01_00
7 MB 25 Jun 2015 01_00
660 KB 23 Nov 2015 01_00
8.5 MB 28 Mar 2017 01_00
880 KB 14 Aug 2014
1.1 MB 30 Jan 2015 01_00

Presentations

Title Size Date Version
2.5 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00

Product Brief

Title Size Date Version
332 KB 19 Apr 2017 01_00
279 KB 10 Feb 2014

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00

Additional Product Information

Title Size Date Version
40 KB 21 Jun 2016 01_00
134 KB 28 Jan 2016 01_00
103 KB 05 Apr 2016 01_00
229 KB 20 Aug 2015 01_00

Application Brochure

Title Size Date Version
348 KB 05 Apr 2017 01_00
340 KB 23 Oct 2015 01_00

Product Selection Guide

Title Size Date Version
521 KB 10 Oct 2016 01_00
1.9 MB 03 May 2013 01_00
298 KB 08 Sep 2016 01_00
264 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
3.5 MB 16 Mar 2017 01_00
211 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00
Sales Product Name IPA80R1K4CE
OPN IPA80R1K4CEXKSA2
Product Status active and preferred
Order online Buy online
Package Name PG-TO220-3
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 500
Packing Type TUBE
Moisture Level NA

Evaluation Boards

Board Family Description Status
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred
EVAL_3KW_2LLC_C7_47 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V
  • BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPW60R040C7
  • XMC4400-F64K512 AB
active and preferred

Package Data

Title Size Date Version
434 KB 11 Apr 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon