Power MOSFET Bare Die

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Header_OptiMOS_Bare_Die


Infineon’s OptiMOS™ 25V to 250V families combine very low on-state resistance (R DS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. From high current motor control applications to fast switching DC-DC converters or class D audio amplifiers, Infineon’s products offer excellent performance and the highest efficiency.

 

  • Suitable for die bond: soldered or glued
  • Backside metallization: NiV system
  • Frontside metallization: AICu system
  • Passivation: nitride (only on edge structure)

 

Banner Simulation Tool

Reliability-data-button

Power-Management-Selection-Guide-2016

 


Product OPN Product Status Green RDS (on) VGS(th) Technology VDS Die Size (X) Die Size (Y) Die Size (Area)
Matching Results: 27                  
descending ascending       descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IPC302N20N3  

IPC302N20N3X1SA1

active and preferred

9.2 mΩ
2.0 V
4.0 V
OptiMOS™ 3
200 V
4.5 mm
6.7 mm
30.15 mm²
IPC302N20NFD  

IPC302N20NFDX1SA1

active and preferred

9.4 mΩ
2.0 V
4.0 V
OptiMOS™ 3
200 V
4.5 mm
6.7 mm
30.15 mm²
IPC26N12NR  

IPC26N12NRX1SA1

active and preferred

3.2 mΩ
2.0 V
4.0 V
OptiMOS™ 3
120 V
4.36 mm
6 mm
26.16 mm²
IPC302N25N3  

IPC302N25N3X1SA1

active and preferred

16.0 mΩ
2.0 V
4.0 V
OptiMOS™ 3
250 V
4.5 mm
6.7 mm
30.15 mm²
IPC26N12N  

IPC26N12NX1SA1

active and preferred

3.0 mΩ
2.0 V
4.0 V
OptiMOS™ 3
120 V
3.96 mm
6.6 mm
26.13 mm²
IPC171N04N  

IPC171N04NX1SA1

active and preferred

1.1 mΩ
2.1 V
4.0 V
OptiMOS™ 3
40 V
2.95 mm
5.9 mm
17.4 mm²
IPC302N12N3  

IPC302N12N3X1SA1

active and preferred

2.5 mΩ
2.0 V
4.0 V
OptiMOS™ 3
120 V
4.5 mm
6.7 mm
30.15 mm²
IPC302NE7N3  

IPC302NE7N3X1SA1

active and preferred

1.2 mΩ
2.3 V
3.8 V
OptiMOS™ 3
75 V
4.5 mm
6.7 mm
30.15 mm²
IPC022N03L3  

IPC022N03L3X1SA1

active and preferred

5.3 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.05 mm
2.1 mm
2.2 mm²
IPC042N03L3  

IPC042N03L3X1SA1

active and preferred

2.3 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.53 mm
2.78 mm
4.25 mm²
IPC045N10N3  

IPC045N10N3X1SA1

active and preferred

15.2 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
1.8 mm
2.5 mm
4.5 mm²
IPC055N03L3  

IPC055N03L3X1SA1

active and preferred

1.7 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.68 mm
3.28 mm
5.51 mm²
IPC173N10N3  

IPC173N10N3X1SA1

active and preferred

3.6 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
3 mm
5.76 mm
17.28 mm²
IPC218N04N3  

IPC218N04N3X1SA1

active and preferred

0.5 mΩ
2.0 V
4.0 V
OptiMOS™ 3
40 V
3.7 mm
5.9 mm
21.83 mm²
IPC218N06L3  

IPC218N06L3X1SA1

active and preferred

1.2 mΩ
1.2 V
2.2 V
OptiMOS™ 3
60 V
3.7 mm
5.9 mm
21.83 mm²
IPC300N20N3  

IPC300N20N3X1SA2

active and preferred

9.2 mΩ
2.0 V
4.0 V
OptiMOS™ 3
200 V
5 mm
6 mm
30 mm²
IPC302N08N3  

IPC302N08N3X1SA1

active and preferred

1.2 mΩ
2.0 V
3.5 V
OptiMOS™ 3
80 V
4.5 mm
6.7 mm
30.15 mm²
IPC302N10N3  

IPC302N10N3X1SA1

active and preferred

1.7 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
4.5 mm
6.7 mm
30.15 mm²
IPC020N10L3  

IPC020N10L3X1SA1

active and preferred

42.0 mΩ
1.1 V
2.1 V
OptiMOS™ 3
100 V
0.96 mm
2.1 mm
2.01 mm²
IPC028N03L3  

IPC028N03L3X1SA1

active and preferred

0.5 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.24 mm
2.26 mm
2.80 mm²
IPC045N25N3  

IPC045N25N3X1SA1

active and preferred

146.0 mΩ
2.0 V
4.0 V
OptiMOS™ 3
250 V
1.8 mm
2.5 mm
4.5 mm²
IPC218N06N3  

IPC218N06N3X1SA2

active and preferred

1.3 mΩ
2.0 V
4.0 V
OptiMOS™ 3
60 V
3.7 mm
5.9 mm
21.83 mm²
IPC045N10L3  

IPC045N10L3X1SA1

active and preferred

16.0 mΩ
1.1 V
2.1 V
OptiMOS™ 3
100 V
1.8 mm
2.5 mm
4.5 mm²
IPC302N15N3  

IPC302N15N3X1SA1

active and preferred

4.9 mΩ
2.0 V
4.0 V
OptiMOS™ 3
150 V
4.5 mm
6.7 mm
30.15 mm²
IPC26N10NR  

IPC26N10NRX1SA1

active and preferred

3.2 mΩ
2.0 V
4.0 V
OptiMOS™ 2
100 V
4.36 mm
6 mm
26.16 mm²
IPC014N03L3  

IPC014N03L3X1SA1

active and preferred

10.3 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
0.84 mm
1.64 mm
1.37 mm²
IPC300N15N3R  

IPC300N15N3RX1SA2

active and preferred

4.9 mΩ
2.0 V
4.0 V
OptiMOS™ 3
150 V
5 mm
6 mm
30 mm²

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon