ThinPAK 8x8

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The leadless SMD package for CoolMOS™

Header-ThinPAK 8x8

 

Infineon's ThinPAK 8x8, a leadless SMD package for high voltage MOSFETs, has a very small footprint of only 64mm² (vs. 150mm² for the D²PAK) and a very low profile with only 1mm height (vs. 4.4mm for the D²PAK). This significantly smaller package size in combination with its benchmark low parasitic inductances is highly effective to decrease system solution size in power-density driven designs.


Product portfolio 650V CoolMOS™ C7 in ThinPAK 8x8

Click on a product type to learn more, download datasheet and order

Part number V DS (max) I D (max) R DS(on) [mΩ] Q g [nC] Halogen-free

IPL65R230C7

650 10A 225/230 20 yes

IPL65R130C7

650 15A 125/130 35 yes

 

Product portfolio 650V CoolMOS™ CFD2 in ThinPAK 8x8

Click on a product type to learn more, download datasheet and order

Part number V DS (max) I D (max) R DS(on) [mΩ] Q g [nC] Halogen-free

IPL65R340CFD

650 10.9A 340 41.0 yes

IPL65R460CFD

650 8.3A 460 31.5 yes

IPL65R725CFD

650 5.8A 725 20.0 yes

 

Product portfolio 600V CoolMOS™ CP in ThinPAK 8x8

Click on a product type to learn more, download datasheet and order

Part number V DS (max) I D (max) R DS(on) [mΩ] Q g [nC] Halogen-free

IPL60R199CP

600 16.4 199 32 yes

IPL60R385CP

600 9.0 385 17 yes

IPL60R299CP

600 11.1 299 22 yes

 



Features Benefits Applications
  • Small footprint (8x8mm²)
  • Low profile (1mm)
  • Low parasitic inductance
  • Separate driver source pin
  • RoHS compliant
  • Halogen free mold compound
  • Reduced board space consumption
  • Increased power density
  • Short commutation loop
  • Smooth switching waveform
  • Easy to use products
  • Environmentally friendly

 

 


Reliability-data-button

IFX_Website-Button_Webinars Banner Simulation Tool

Product Brief

Title Size Date Version
283 KB 01 Apr 2010

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
3.5 MB 15 May 2017 01_00
521 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00

Application Notes

Title Size Date Version
1 MB 01 Nov 2012
660 KB 23 Nov 2015 01_00
480 KB 01 Apr 2012
1.1 MB 25 Oct 2016 01_01
7 MB 25 Jun 2015 01_00
2 MB 01 Dec 2016 01_00
902 KB 13 Aug 2013 01_00
880 KB 14 Aug 2014
701 KB 30 Nov 2015 01_00
663 KB 01 Dec 2012
4.3 MB 12 Dec 2013

Application Brochure

Title Size Date Version
575 KB 09 May 2017 01_00

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00
1.3 MB 12 Apr 2017 01_00
Introduction to High Voltage High Power SMPS - Part 1 of 3

Introduction to high voltage high power SMPS - part 1 of 3

This video on the topic to high voltage high power devices focuses on the main applications server, telecom and PC power for gaming, featuring Infineon's revolutionary CoolMOS™ technology. The role of high power devices in high power SMPS as well as CCM PFC will be explained. The video illustrates the benefits of Silicon Carbide Schottky diodes and superjunction CoolMOS™.

 
Length 5:20
Introduction to High Voltage High Power SMPS - Part 2 of 3

Introduction to high voltage high power SMPS - part 2 of 3

This video on the topic to high voltage high power devices focuses on the main applications server, telecom and PC power for gaming, featuring Infineon's revolutionary CoolMOS™ technology. The role of high power devices in high power SMPS as well as CCM PFC will be explained. The video illustrates the benefits of Silicon Carbide Schottky diodes and superjunction CoolMOS™.

 
Length 5:19
Introduction to High Voltage High Power SMPS - Part 3 of 3

Introduction to high voltage high power SMPS - part 3 of 3

This video on the topic to high voltage high power devices focuses on the main applications server, telecom and PC power for gaming, featuring Infineon's revolutionary CoolMOS™ technology. The role of high power devices in high power SMPS as well as CCM PFC will be explained. The video illustrates the benefits of Silicon Carbide Schottky diodes and superjunction CoolMOS™.

 
Length 3:40

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon