TO-Leadless

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

600V and 650V CoolMOS™ C7 Gold in TO-Leadless (G7) - the perfect balance of high efficiency and ease-of-use

Key-Visual-New-CoolMOS-C7-Gold-1200x292px

 

Button-Find-Product-Portfolio    button-find-boards

 

The combination of improved 650V CoolMOS™ C7 and 600V CoolMOS™ C7 technology plus the low parasitic inductance from both the package and 4pin Kelvin source option, and the improved thermal performance of the TOLL package all add together to enable for the first time the possibility of using an surface mount (or SMD) solution in mid to high power boost or power factor correction circuits (PFC).

 

This leads to customer benefits in both power density and manufacturing cost reduction all of with high quality and an easy to use part. The 650V CoolMOS™ G7 is optimized for hard switching topologies such as power factor correction, boost circuits or two transistor forward. The 600V CoolMOS™ G7 as well as being suitable for the above hard switching topologies, it also gives excellent performance in resonant topologies such as LLC.

 

Key features Key benefits

600V and 650V CoolMOS™ G7:

  • Best-in-class figure of merit: R DS(on) x Q g and R DS(on) x E oss
  • World‘s lowest R DS(on)/package

TO-Leadless package:

  • Space reduction versus D²PAK and TO-220
  • MSL1 compliant, wave and reflow solderable
  • Visual inspection due to grooved leads
  • 4 pin option for Kelvin source connection, low parasitic inductance
  • Thermal improvement over D²PAK and similar to TO-220

600V and 650V CoolMOS™ G7:

  • Higher system efficiency by lower switching losses
  • Improved performance and power density

TO-Leadless package:

  • Improved power density
  • High quality and ease-of-use
  • Improved manufacturing
  • Improved efficiency and ease of use
  • Can be used in higher current applications

 

 

 

Infineon already has the best R DS(on) in D²PAK

Now improved again with CoolMOS™ G7 and TO-Leadless package with smaller footprint.

  CoolMOS_C7_gold_Toll

TO-Leadless power density - package and R DS(on)

CoolMOS_C7_gold_Toll_Sizereduction


Product portfolio 600V CoolMOS™ G7

Click on a product type to learn more and download datasheet  

R DS(on) (max) [mΩ] TO-Leadless (TOLL)
28 IPT60R028G7
50 IPT60R050G7
80 IPT60R080G7
102 IPT60R102G7
125 IPT60R125G7
150 IPT60R150G7

 

Product portfolio 650V CoolMOS™ G7

Click on a product type to learn more and download datasheet  

R DS(on) (max) [mΩ] TO-Leadless (TOLL)
195 IPT65R195G7
105 IPT65R105G7
33 IPT65R033G7

Product Brief

Title Size Date Version
240 KB 28 Mar 2017 01_00
202 KB 27 Mar 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
264 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
3.5 MB 16 Mar 2017 01_00

Application Notes

Title Size Date Version
2.7 MB 28 Mar 2017 01_00
7 MB 25 Jun 2015 01_00
701 KB 30 Nov 2015 01_00
660 KB 23 Nov 2015 01_00
1 MB 01 Nov 2012
2.5 MB 10 Jun 2016 01_01

Product Brochure

Title Size Date Version
2.7 MB 30 May 2016 02_00
1.5 MB 09 Jun 2016 06_16
1.2 MB 31 Oct 2016 01_00

Simulation Models

Title Size Date Version
667 KB 28 Mar 2017 01_00
666 KB 18 Aug 2016 01_00
650V-Coolmos-C7-Gold-Toll-eLearning 

eLearning: 650V CoolMOS™ C7 Gold and TO-Leadless package

This eLearning will help you to understand how the new 650V C7 Gold technology and the TO-Leadless package features combine together to enable for the first time an SMD package to be used in mid to high power PFC circuit. In this training, you will learn how the new C7 Gold and the TO-Leadless package bring benefits in power density and help saving manufacturing costs.

 
Length 17:00

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon