OptiMOS™ 5 and IR MOSFET™ 60V/80V/100V Logic Level

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

New logic level MOSFETs for low V GS

Header_OptiMOS_logic_level

 

button-product-portfolio

 

Available in three different voltage classes (60V, 80V and 100V), Infineon’s logic level OptiMOS™ 5 power MOSFETs in PQFN 3.3 x 3.3 and IR MOSFET™ in PQFN 2x2 are highly suitable for wireless charging, adapter and telecom applications.

 

The devices' low gate charge (Q g) reduces switching losses without compromising conduction losses. The improved figures of merit allow operations at high switching frequencies. Furthermore, the logic level drive provides a low gate threshold voltage (V GS(th)) allowing the MOSFETs to be driven at 5V and directly from microcontrollers.

 

Despite the low gate charge, the products achieve a lower R DS(on) compared to the next best alternative.

 

 OptiMOS™ 5 comparison of R DS(on) in 60V, 80V and 100V   IR MOSFET™ comparison of R DS(on) in 60V, 80V and 100V  

Optimos-5-Logic-Level-comparison-rdson

 

IR_Mosfet_IRL_performance_comparison

 

 

 

 

 

 

  Key features   Key benefits   Applications
  • Low R DS(on) in small package
  • Lower gate charge
  • Lower output charge
  • Logic level compatibility
  • Tiny PQFN 2x2 package
  • Higher power density designs
  • Higher switching frequency
  • Reduced parts count wherever 5V supplies are available
  • Driven directly from microcontrollers (slow switching)
  • System cost reduction
  • Smallest form factor in PQFN 2x2 for space critical applications
     

Product portfolio OptiMOS™ 5 and IR MOSFET™ 60V/80V/100V Logic Level 

Click on a product type to learn more, download datasheet and order

Voltage class [V] Package Product family Product type R DS(on)max @ V GS=10V [mΩ] R DS(on)max @ V GS=4.5V [mΩ]
60 PQFN 3.3x3.3 OptiMOS™ BSZ040N06LS5 4.0 5.6
BSZ065N06LS5 6.5 9.4
BSZ099N06LS5 9.9 14.0
PQFN 2x2 IR MOSFET™ IRL60HS118 17.0 23.5
80 PQFN 3.3x3.3 OptiMOS™ BSZ070N08LS5 7.0 9.4
PQFN 2x2 IR MOSFET™ IRL80HS120 32.0 42.0
100 PQFN 3.3x3.3 OptiMOS™ BSZ096N10LS5 9.6 13.5
BSZ146N10LS5 14.6 20.8
PQFN 2x2 IR MOSFET™ IRL100HS121 42.0 59.0

 


Product Brief

Title Size Date Version
186 KB 04 Apr 2017 01_00
170 KB 06 Sep 2016 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
1.2 MB 17 Aug 2015 01_00

Application Notes

Title Size Date Version
701 KB 30 Nov 2015 01_00
516 KB 01 Jan 2013
7 MB 25 Jun 2015 01_00
1.6 MB 28 Jul 2009
2 MB 01 Dec 2016 01_00
1.1 MB 30 Jan 2015 01_00
663 KB 01 Dec 2012
641 KB 01 May 2012
600 KB 01 Apr 2012
1.1 MB 01 Mar 2011
902 KB 13 Aug 2013 01_00

Additional Product Information

Title Size Date Version
76 KB 04 Apr 2017 01_00
78 KB 04 Apr 2017 01_00

Application Brochure

Title Size Date Version
348 KB 05 Apr 2017 01_00
Video-wirless-charging 

 

Wireless charging for consumer - fuel the future with Infineon

Infineon’s broad selection of components helps you mastering your design challenges for resonant and inductive wireless charging solutions. As a member of the Wireless Power Consortium and the AirFuel Alliance, Infineon is dedicated to actively shape the trends of tomorrow. Explore our portfolio and use our helpful wireless charging selection tool to find the best-fit solutions for your wireless charging design.

 

3:59

 

WirelessCharging_Selectontool 

 

Selection Tool Wireless Charging

With our selection tool you will find the right parts for your design requirements. You just have to select your application, the power range, the standard you want to apply, the topology and you will get an overview about our most recommended offerings for your design. Based on that, you can directly add the selection to your shopping cart. It is recommended to use the Internet Explorer browser or the Firefox browser to enable optimized display – google Chrome browser is not recommended.

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon