OptiMOS™ 5 25V and 30V

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Boost system performance with best-in-class technology

Header_OptiMOS_25V_3V

 

With the new OptiMOS™ 5 25V and 30V product family, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in standby and full operation.

 

OptiMOS™ 5 25V and 30V products are based on a new silicon technology, optimized to meet and exceed the energy efficiency and power density requirements of the tightened next generation Voltage Regulation standards in DC-DC applications. OptiMOS™ 5 products address a broad range of voltage regulation applications in the computing industry, such as server, datacom and client, focusing on Intel’s VR and IMVP platforms.

 

Webbutton-CombinedPortfolio-Webinar Webbutton_CombinedPortfolio Reliability-data-button

 

 

Key features Key benefits Applications
  • Best-in-class on-state resistance
  • Benchmark switching performance (lowest figure of merits R on x Q g and R on x Q gd)
  • RoHS compliant and halogen free
  • Optimized EMI behavior (integrated damping network)
  • Highest efficiency
  • Highest power density with S3O8 or Power Block package
  • Reduction of overall system costs
  • Operation at high-switching frequency
  • Desktop and server
  • Singlephase and multiphase PoL
  • CPU/GPU voltage regulation in notebooks
  • High power density voltage regulator
  • Or-ing
  • E-fuse

Product portfolio OptiMOS™ 5 25V and 30V

Click on a product type to learn more, download datasheet and order

R DS(on)max @ V GS=10V [mΩ] SuperSO8 S3O8 SuperSO8 S3O8
25V 30V
<2 BSC009NE2LS5
0.9mΩ
BSZ013NE2LS5I 
1.3mΩ
BSC0500NSI  
1.3mΩ
BSZ0500NSI  
1.55mΩ
BSC009NE2LS5I
0.95 mΩ
BSZ014NE2LS5IF *
1.45mΩ
BSC0501NSI 
1.9mΩ
 
BSC015NE2LS5I 
1.5mΩ
BSZ017NE2LS5I 
1.7mΩ
   


2-4.4
BSC026NE2LS5
2.6mΩ
BSZ031NE2LS5 
3.1mΩ
BSC0502NSI  
2.4mΩ
BSZ0501NSI
2.0mΩ
  BSZ033NE2LS5    
3.3mΩ
BSC0503NSI  
3.2mΩ
BSZ0502NSI  
2.8mΩ
    BSC0504NSI  
3.7mΩ
BSZ0503NSI  
3.4mΩ
      BSZ0506NS
4.4mΩ


* optimized for resonant applications (e.g. LLC converter)

 



OptiMOS™ 5 25V and 30V in new DrMOS 5x5

Reach a peak efficiency of more than 95%. DrMOS 5x5 , an integrated power stage, comprises Infineon’s driver and OptiMOS™ 5 25V MOSFET technologies in a 5.0x5.0x0.8mm 3 package.

Learn more

 

OptiMOS™ 5 25V and 30V in new Power Block package

Shrink your design by at least 50%. With OptiMOS™ 5 technology, Power Block achieves a peak efficiency of 95% and can handle an application current higher than 50A.

Learn more


IFX_Website-Button_Webinars Banner Simulation Tool

 


Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
113 KB 14 Mar 2017 01_00
102 KB 11 Mar 2015 01_00
285 KB 11 Mar 2015 01_00
290 KB 11 Mar 2015 01_00

Product Information

Title Size Date Version
89 KB 08 Jun 2015 01_00

Application Notes

Title Size Date Version
902 KB 13 Aug 2013 01_00
701 KB 30 Nov 2015 01_00
2 MB 01 Dec 2016 01_00
1.1 MB 30 Jan 2015 01_00
7 MB 25 Jun 2015 01_00
663 KB 01 Dec 2012

Additional Product Information

Title Size Date Version
6.3 MB 24 Oct 2008
229 KB 20 Aug 2015 01_00
134 KB 28 Jan 2016 01_00
161 KB 12 Mar 2015 01_00
253 KB 11 Sep 2015 01_00
157 KB 12 Mar 2015 01_00

Article

Title Size Date Version
1.6 MB 18 May 2016 01_00
webinar_infineons_solution_for_multicopters

Webinar: Infineon's solutions for multicopters

In this webinar you will learn how Infineon's cost effective products seek to address challenges faced by multicopter manufacturers while ensuring safety and reliability.                                                                                                                                        

 

Length 55:23

 

Introduction OptiMOS™ 5 25 V and 30 V

Introduction OptiMOS™ 5 25 V and 30 V

This video gives an introduction to the OptiMOS™ 5 25 V and 30 V product family. The OptiMOS™ 5 25V and 30V product family is based on a new silicon technology, targeted at DC-DC voltage regulation applications in the computing industry, such as server, datacom and client, as well as or-ing and e-fuse, and wherever high frequent, high power density voltage regulators are needed. 

 
Length 4:52

 

OptiMOS™ 5 25 V Power Block Package

OptiMOS™ 5 25 V Power Block package

This video gives an introduction to the OptiMOS™ 5 25 V Power Block product family. Power Block is a leadless SMD package comprising the low-side and high-side MOSFET of a synchronous DC-DC converter into a 5.0x6.0mm2 package outline.

 
Length 4:40

 

Introduction to Power Block Product Family

Introduction to Power Block product family

This video covers the product family and benefits for customers of Infineon's new Power Block package. Power Block is a leadless SMD package comprising the low-side and high-side MOSFET of a synchronous DC-DC converter into a 5.0x6.0mm2 package outline.

 
Length 3:54

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon