OptiMOS™ Fast Diode 200V, 250V and 300V

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Optimized for hard switching topologies

Header_200V_250VOptiMOS_FastDiode_1000x243

 

OptiMOS™ Fast Diode (FD), Infineon’s latest generation of power MOSFETs in 200V, 250V and 300V is optimized for body diode hard commutation. The improved hard commutation ruggedness of the device allows it to be used under demanding conditions like higher dv/dt, dI/dt and current densities simplifying the design process.

 

This advantage makes OptiMOS™ FD the perfect choice for hard switching applications such as telecom, industrial power supplies, Class D audio amplifiers, motor control and DC-AC inverter. OptiMOS™ FD family provides a reverse recovery charge (Q rr) optimized solution for customers striving for the highest standards of performance. OptiMOS™ FD 200V, 250V and 300V achieves a 40% Q rr reduction compared to OptiMOS™ 3. 


Low Q rr improves the system reliability by providing a significant reduction of voltage overshoot which minimizes the need for a snubber circuit, resulting in less engineering cost and effort. OptiMOS™ FD in SuperSO8 furthermore offers an enhanced temperature capability of 175°C to support higher power density designs and improved robustness.

 

Webbutton-CombinedPortfolio-Webinar Webbutton_CombinedPortfolio Reliability-data-button

 

Key features Key benefits Applications
  • Improved hard commutation ruggedness
  • Optimized hard switching behavior
  • Enhanced 175°C capability in SuperSO8
  • Industry’s lowest R DS(on), Q g and Q rr
  • RoHS compliant - halogen free

 

  • Highest system reliability
  • System cost reduction
  • Thermal robustness
  • Highest efficiency and power density
  • Easy-to-design products

 


Product portfolio OptiMOS™ 200V, 250V and 300V Fast Diode

Click on a product type to learn more, download datasheet and order

 V DS max. R DS(on) max. D 2PAK TO-220 TO-Leadless SuperSO8
200V 11.1mΩ     IPT111N20NFD  
11.7mΩ IPB117N20NFD      
12.0mΩ  

IPP120N20NFD

   
35.0mΩ       BSC350N20NSFD
250V 21.0mΩ     IPT210N25NFD  
22.0mΩ   IPP220N25NFD    
67mΩ       BSC670N25NSFD
300V 130mΩ       BSC13DN30NSFD


 

IFX_Website-Button_Webinars

Banner Simulation Tool

Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
252 KB 03 Dec 2014 01_00

Product Information

Title Size Date Version
89 KB 08 Jun 2015 01_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
701 KB 30 Nov 2015 01_00
902 KB 13 Aug 2013 01_00
7 MB 25 Jun 2015 01_00
682 KB 11 Mar 2014
663 KB 01 Dec 2012
1.1 MB 30 Jan 2015 01_00

Presentations

Title Size Date Version
1.1 MB 06 Mar 2014

Additional Product Information

Title Size Date Version
229 KB 20 Aug 2015 01_00
134 KB 28 Jan 2016 01_00
253 KB 11 Sep 2015 01_00

Simulation Models

Title Size Date Version
783 KB 28 Aug 2015 01_00
780 KB 28 Aug 2015 01_00
Hard Commutation of Power MOSFETs OptiMOS™ 200V/250V Fast Diode - Part 1 of 2

Hard commutation of power MOSFETs OptiMOS™ 200V/250V Fast Diode - part 1 of 2

 In this video an Infineon expert presents the new OptiMOS™ 200V and 250V Fast Diode (FD) family, which is optimized for body diode hard commutation. The new devices are the perfect choice for hard switching applications such as telecom, industrial power supplies, class D audio amplifiers, motor control and DC-AC inverter. 

 
Length 4:58

 

Hard Commutation of Power MOSFETs OptiMOS™ 200V/250V Fast Diode - Part 2 of 2

Hard commutation of power MOSFETs OptiMOS™ 200V/250V Fast Diode - part 2 of 2

 In this video an Infineon expert presents the new OptiMOS™ 200V and 250V Fast Diode (FD) family, which is optimized for body diode hard commutation. The new devices are the perfect choice for hard switching applications such as telecom, industrial power supplies, class D audio amplifiers, motor control and DC-AC inverter. 

 
Length 4:09

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon